MT9M024: CMOS Image Sensor, 1.2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on excellent pixel performance provides the foundation for this sensor's exceptional image quality with superior color accuracy, low light sensitivity and low noise level. This cost-effective imaging solution enables high speed image capture capabilities and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Application Notes (3) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (3) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9M024IA3XTCH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
MT9M024IA3XTMH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB | ||
MT9M024IA3XTRH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9M024IA3XTC-DPBR | Lifetime |
|
MT9M024 | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 |
|
||||||||
MT9M024IA3XTC-DRBR | Lifetime |
|
MT9M024 | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 |
|
||||||||
MT9M024IA3XTM-DPBR | Active |
|
MT9M024 | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
MT9M024IA3XTM-DRBR | Active |
|
MT9M024 | IBGA-63 | 503AF | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 5,720 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 260 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
Case Outlines
503AF
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.