feedback
Rate this webpage
Need
Support?

MT9M001: CMOS Image Sensor, 1 MP, 1/2"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Technical Documentation & Design Resources
Software (2) Videos (1)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9M001C12STMD-GEVK
1 MP 1/4.5" CIS DK
MT9M001C12STMH-GEVB Active
Pb-free
1 MP Computar 8.5mm M8513 1/2" CLCC CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9M001C12STC-DR Lifetime
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tray JEDEC 960  
MT9M001C12STC-TP Obsolete
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tape and Reel 850  
MT9M001C12STM-DP Active
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tray JEDEC 96 Contact Sales Office
MT9M001C12STM-DR Active
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tray JEDEC 960 Contact Sales Office
MT9M001C12STM-DR1 Active
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tray JEDEC 96 Contact Sales Office
MT9M001C12STM-TH-DR Obsolete
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tray JEDEC 960  
MT9M001C12STM-TP Active
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tape and Reel 850 Contact Sales Office
MT9M001C12STM-TR Obsolete
Pb-free
Halide free
MT9M001 CLCC-48 848AX 3 260 Tape and Reel 850  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 2,496
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 384
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 4,250
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9M001C12STM-DP  
Pb
H
 Active   
CMOS
1.3
30
1/2 inch
Electronic Rolling
5.2 x 5.2
Parallel
Mono
CLCC-48
MT9M001C12STM-DR  
Pb
H
 Active   
CMOS
1.3
30
1/2 inch
Electronic Rolling
5.2 x 5.2
Parallel
Mono
CLCC-48
MT9M001C12STM-DR1  
Pb
H
 Active   
CMOS
1.3
30
1/2 inch
Electronic Rolling
5.2 x 5.2
Parallel
Mono
CLCC-48
MT9M001C12STM-TP  
Pb
H
 Active   
CMOS
1.3
30
1/2 inch
Electronic Rolling
5.2 x 5.2
Parallel
Mono
CLCC-48
Case Outlines
848AX   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.