ASX350AT: CMOS Image Sensor System-on-Chip, VGA, 1/5"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's ASX350AT is a VGA-format, single-chip CMOS active-pixel digital image sensor for automotive applications. It captures high-quality color images at VGA resolution and outputs NTSC or PAL interlaced composite video. It features ON Semiconductor’s breakthrough low-noise imaging technology, and is a complete camera-on-a-chip. It incorporates sophisticated camera functions on-chip and is programmable through a simple two-wire serial interface or by an attached SPI EEPROM or Flash memory that contains setup information that may be loaded automatically at startup.
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ASX350AT3C00XPEAD3-BR-GEVK | Active |
|
VGA 1/5" CIS SOC DK | ||
ASX350AT3C00XPEAH3-GEVB | Active |
|
0.4 MP Sunex DSL216A-670-F2.0 1/5" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ASX350AT3C00XPEA0-DP | Active |
|
ASX350AT | IBGA-63 | 503AD | 3 | 260 | Tray JEDEC | 4160 | Contact Sales Office
|
||||||||
ASX350AT3C00XPEA0-DP1 | Active |
|
ASX350AT | IBGA-63 | 503AD | 3 | 260 | Tray JEDEC | 416 | Contact Sales Office
|
||||||||
ASX350AT3C00XPEA0-DR | Active |
|
ASX350AT | IBGA-63 | 503AD | 3 | 260 | Tray JEDEC | 4160 | Contact Sales Office | ||||||||
ASX350AT3C00XPEA0-DR1 | Active |
|
ASX350AT | IBGA-63 | 503AD | 3 | 260 | Tray JEDEC | 416 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ASX350AT3C00XPEA0-DP
Pb
A
H
P
Active
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
ASX350AT3C00XPEA0-DP1
Pb
A
H
P
Active
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
ASX350AT3C00XPEA0-DR
Pb
A
H
P
Active
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
ASX350AT3C00XPEA0-DR1
Pb
A
H
P
Active
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
Case Outlines
503AD
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.