ASX344AT: CMOS Image Sensor System-on-Chip, VGA, 1/4"
|
|
»View Material Composition
» Product Change Notification |
The ON Semiconductor ASX344AT is a VGA-format, single-chip CMOS active-pixel digital image sensor for automotive applications. It captures high-quality color images at VGA resolution and outputs NTSC or PAL interlaced composite video.The VGA CMOS image sensor features ON Semiconductor’s breakthrough low-noise imaging technology that achieves superior image quality (based on signal-to-noise ratio and lowlight sensitivity) while maintaining the inherent size, cost, low power, and integration advantages of ON Semiconductor's advanced active pixel CMOS process technology.The ASX344AT is a complete camera-on-a-chip. It incorporates sophisticated camera functions on-chip and is programmable through a simple two-wire serial interface or by an attached SPI or serial EEPROM or Flash memory that contains setup information that may be loaded automatically at startup.
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ASX344ATSC00XUEAH3-GEVB | Active |
|
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ASX344ATSC00XUEA0-DPBR | Active |
|
ASX344AT | IBGA-63 | 503AK | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX344ATSC00XUEA0-DRBR | Active |
|
ASX344AT | IBGA-63 | 503AK | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
ASX344ATSC00XUEA0-DRBR1 | Active |
|
ASX344AT | IBGA-63 | 503AK | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
ASX344ATSC00XUEA0-TPBR | Active |
|
ASX344AT | IBGA-63 | 503AK | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
ASX344ATSC00XUEA0-TRBR | Active |
|
ASX344AT | IBGA-63 | 503AK | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ASX344ATSC00XUEA0-DPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-DRBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-DRBR1
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-TPBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
ASX344ATSC00XUEA0-TRBR
Pb
A
H
P
Active
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
-
RGB
IBGA-63
Case Outlines
503AK
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.