ARX550AT: CMOS Image Sensor, VGA, 1/5"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's ARX550AT is a 1/5-inch CMOS digital image sensor with an active-pixel array of 848H x638V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. The ARX550AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including ADAS cameras.
Features | |
---|---|
|
End Products |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ARX550AT2C00XPEAH-GEVB | Active |
|
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB | ||
ARX550AT2C00XPEAH-S216-GEVB | Active |
|
0.5 MP Sunex DSL216A 1/5" iBGA CIS HB | ||
ARX550AT2R00XPEAH-GEVB | Active |
|
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB | ||
ARX550CS2C00SPEAD3-GEVK | Active |
|
VGA 1/5" CIS DK | ||
ARX550HDSC00XPEAH-GEVB | Active |
|
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ARX550AT2C00XPEA0-TRBR | Active |
|
ARX550AT | IBGA-63 | 503AJ | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office | ||||||||
ARX550AT2R00XPEA0-DRBR-E | Obsolete |
|
ARX550AT | IBGA-63 | 503AJ | 3 | 260 | Tray JEDEC | 1 | |||||||||
ARX550HDSC00XPEA0-DRBR | Obsolete |
|
ARX550AT | IBGA-63 | 503AJ | 3 | 260 | Tray JEDEC | 2600 | |||||||||
ARX550HDSC00XPEA0-DRBR1 | Obsolete |
|
ARX550AT | IBGA-63 | 503AJ | 3 | 260 | Tray JEDEC | 260 | |||||||||
ARX550HDSC00XPEA0-TRBR | Last Shipments |
|
ARX550AT | IBGA-63 | 503AJ | 3 | 260 | Tape and Reel | 2000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ARX550AT2C00XPEA0-TRBR
Pb
A
H
P
Active
CMOS
60
1/5 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
Case Outlines
503AJ
Support |