feedback
Rate this webpage
Need
Support?

AR1820HS: CMOS Image Sensor, 18 MP, 1/2.3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR1820HS is an 18 megapixel, 1/2.3-inch format, 1.25 um pixel sensor using ON Semiconductor’s A-PixHS™ BSI technology. With a variety of operating modes, the AR1820HS can dynamically optimize resolution, low-light and frame rate for environmental conditions. For example, the camera could run in full 18 megapixel resolution at 24 fps under high-light conditions, and switch to a 2:1 summing and 2:1 binning at 1080p 60 frames-per-second mode for superb low-light performance under darker conditions. With high resolution and frame rates, and a variety of flexible modes, the AR1820HS sensor is excellent for many applications such as surveillance, sports cameras and mobile handsets.
Applications
  • Camera
  • Security
Technical Documentation & Design Resources
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR1820HSSC00SHQAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB
AR1820HSSC12SHQAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB
AR1820HSSC31SMEAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR1820HSSC00SHEA0-DP1 Active
Pb-free
Halide free
AR1820HS, Color 0 deg CRA iBGA with Protective Film Tray IBGA-60 503AC 4 260 Tray JEDEC 240 Contact Sales Office
AR1820HSSC00SHEA0-DR Active
Pb-free
Halide free
AR1820HS, Color 0 deg CRA iBGA with No Protective Film Tray IBGA-60 503AC 4 260 Tray JEDEC 2400 Contact Sales Office
AR1820HSSC12SHEA0-DP Active
Pb-free
Halide free
AR1820HS, Color 12 deg CRA iBGA with Protective Film Tray IBGA-60 503AC 4 260 Tray JEDEC 2400 Contact Sales Office
AR1820HSSC12SHEA0-DP1 Active
Pb-free
Halide free
AR1820HS, Color 12 deg CRA iBGA with Protective Film Tray Low MOQ IBGA-60 503AC 4 260 Tray JEDEC 240 Contact Sales Office
AR1820HSSC12SHEA0-DR Active
Pb-free
Halide free
AR1820HS, Color 12 deg CRA iBGA with No Protective Film Tray IBGA-60 503AC 4 260 Tray JEDEC 2400 Contact Sales Office
AR1820HSSC12SHEA0-DR1 Active
Pb-free
Halide free
AR1820HS, Color 12 deg CRA iBGA with No Protective Film Tray Low MOQ IBGA-60 503AC 4 260 Tray JEDEC 240 Contact Sales Office
AR1820HSSC12SMD20 Active
Pb-free
Halide free
AR1820HS, Color 12 deg CRA Bare Die NA MTFRM 1 Contact Sales Office
AR1820HSSC31SMD20 Obsolete
Pb-free
Halide free
AR1820HS, Color 31 deg CRA Bare Die NA MTFRM 1  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR1820HSSC00SHEA0-DP1  
Pb
H
 Active   
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC00SHEA0-DR  
Pb
H
 Active   
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DP  
Pb
H
 Active   
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DP1  
Pb
H
 Active   
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DR  
Pb
H
 Active   
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DR1  
Pb
H
 Active   
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SMD20  
Pb
H
 Active   
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
Case Outlines
503AC   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.