AR1011: CMOS Image Sensor, 10 MP, 1"
|
|
»View Material Composition
» Product Change Notification |
The AR1011HS is a 10.8 megapixel, 1-inch optical format image sensor that combines high-resolution imaging with a large 3.4 um DR-Pix (Dynamic Response-pixel) that dynamically adapts to deliver superior low-light performance. At full-resolution, the AR1011HS offers 60 frames-per-second (fps) video; while jumping to 120 fps for 1080p HD mode. The sensor is an ideal fit for high-end surveillance camera systems that require high-resolution for functions such as electronic Pan, Tilt, Zoom (ePTZ) with amazing low-light capabilities. The 4K Ultra HD (3840 x 2190) resolution 60 frames-per-second mode, makes the sensor perfect for prosumer type broadcast cameras as well.
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR1011HSSC00SHAAD-GEVK |
|
10 MP 1" CIS DK | |||
AR1011HSSC00SHAAH-GEVB | Active |
|
10 MP 1" CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR1011HSSC00SHAA0-DP | Active |
|
AR1011 | CLCC-124 | 848AG | 4 | 260 | Tray JEDEC | 200 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR1011HSSC00SHAA0-DP
Pb
A
H
P
Active
CMOS
10.8
60
1 inch
Electronic Rolling
3.4 x 3.4
-
RGB
CLCC-124
Case Outlines
848AG
Support |