feedback
Rate this webpage
Need
Support?

AR0330: CMOS Image Sensor, 3 MP, 1/3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Features
 
  • 2.2 µm pixel with ON Semiconductor A-Pix™ technology
  • Full HD support at 60 fps (2304H x 1296V) for maximum video performance
  • Superior low-light performance
  • 3.4Mp (3:2) and 3.15 Mp (4:3)still images
  • Support for external mechanical shutter
  • Support for external LED or Xenon flash
  • Data interfaces: TWO-lane serial MIPI interface, or parallel.
  • On-chip phase-locked loop (PLL) oscillator
  • Simple two-wire serial interface
  • Auto black level calibration
  • 12-to-10 bit output A-Law compression
  • Slave mode for precise frame-rate control and for synchronizing two sensors
Applications   End Products
  • Camera
  • Security
 
  • Video Camcorders
  • Web Cameras
  • Video Conference Cameras
  • Security Cameras
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0330CS1C12SPKAH3-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" CSP CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0330CS1C12SPKA0-CP Active
Pb-free
Halide free
AR0330, 12 Deg CRA, Parallel, MIPI, CSP, Tray, Protective Film ODCSP-61 570BF 5 260 CTRAY 2000 Contact Sales Office
AR0330CS1C12SPKA0-CP2 Active
Pb-free
Halide free
AR0330, 12 Deg CRA, Parallel, CSP, Tray, Protective Film ODCSP-61 570BF 5 260 CTRAY 5 Contact Sales Office
AR0330CS1C12SPKA0-CR Active
Pb-free
Halide free
AR0330, 12 Deg CRA, Parallel, MIPI, CSP, Tray, No Protective Film ODCSP-61 570BF 5 260 CTRAY 2000 Contact Sales Office
AR0330CSSC12SPBA0-DR Last Shipments
Pb-free
Halide free
AR0330, 12 Deg CRA, Parallel, PLCC, Tray, No Protective Film PLCC-48 776AM 4 240 Tray JEDEC 1520  
AR0330SR1C00SUKA0-CP Lifetime
Pb-free
Halide free
AR0330, 0 Deg CRA, Parallel, CSP, Tray, Protective Film ODCSP-61 570BF 5 260 CTRAY 2000  
AR0330SR1C00SUKA0-CR Active
Pb-free
Halide free
AR0330, 0 Deg CRA, Parallel, CSP, Tray, No Protective Film ODCSP-61 570BF 5 260 CTRAY 2000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 30
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0330CS1C12SPKA0-CP  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-61
AR0330CS1C12SPKA0-CP2  
Pb
H
 Active   
ODCSP-61
AR0330CS1C12SPKA0-CR  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-61
AR0330SR1C00SUKA0-CR  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-61
Case Outlines
776AM    570BF   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.