feedback
Rate this webpage
Need
Support?

AR0330CM: CMOS Image Sensor, 3 MP, 1/3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Features
 
  • 2.2 µm pixel with ON Semiconductor A-Pix™ technology
  • Full HD support at 60 fps (2304H x 1296V) for maximum video performance
  • Superior low-light performance
  • 3.4Mp (3:2) and 3.15 Mp (4:3)still images
  • Support for external mechanical shutter
  • Support for external LED or Xenon flash
  • Data interfaces: four-lane serial high-speed pixel
    interface (HiSPi™) differential signaling (SLVS), four-lane serial MIPI interface, Parallel
  • On-chip phase-locked loop (PLL) oscillator
  • Simple two-wire serial interface
  • Auto black level calibration
  • 12-to-10 bit output A-Law compression
  • Slave mode for precise frame-rate control and for synchronizing two sensors
Applications   End Products
  • Security
  • Camera
 
  • Video Camcorders
  • Web Cameras
  • Video Conference Cameras
  • Security Cameras
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0330CM1C00SHAAD3-GEVK
Pb-free
3.5 MP Sunex DSL945D 1/3" CLCC CIS DK
AR0330CM1C00SHAAH3-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" CLCC CIS HB
AR0330CM1C00SMAAD-GEVK
3.5 MP 1/3" CIS DK
AR0330CM1C00SMAAH-GEVB
3.5 MP 1/3" CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0330CM1C00SHAA0-DP Active
Pb-free
Halide free
AR0330CM, 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film CLCC-48 848AU 4 260 Tray JEDEC 1520 Contact Sales Office
AR0330CM1C00SHAA0-DP1 Active
Pb-free
Halide free
AR0330CM, 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film Low MOQ CLCC-48 848AU 4 260 Tray JEDEC 152 Contact Sales Office
AR0330CM1C00SHAA0-DR Active
Pb-free
Halide free
AR0330CM, 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film CLCC-48 848AU 4 260 Tray JEDEC 1520 Contact Sales Office
AR0330CM1C00SHAA0-DR1 Active
Pb-free
Halide free
AR0330CM, 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film Low MOQ CLCC-48 848AU 4 260 Tray JEDEC 152 Contact Sales Office
AR0330CM1C00SHAA0-TP Lifetime
Pb-free
Halide free
AR0330CM, 0 Deg CRA, HiSpi, MIPI, CLCC, Tape & Reel, Protective Film CLCC-48 848AU 4 260 Tape and Reel 2000  
AR0330CM1C00SHKA0-CP Active
Pb-free
Halide free
AR0330CM, 0 Deg CRA, HiSpi, MIPI, CSP, Tray, Protective Film ODCSP-64 570BG 5 260 CTRAY 1000 Contact Sales Office
AR0330CM1C00SHKA0-CR Obsolete
Pb-free
Halide free
AR0330CM, 0 Deg CRA, HiSpi, MIPI, CSP, Tray, No Protective Film ODCSP-64 570BG 5 260 CTRAY 2000  
AR0330CM1C12SHAA0-DP Active
Pb-free
Halide free
AR0330CM, 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film CLCC-48 848AU 4 260 Tray JEDEC 1520 Contact Sales Office
AR0330CM1C12SHAA0-DP1 Obsolete
Pb-free
Halide free
AR0330CM, 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film Low MOQ CLCC-48 848AU 4 260 Tray JEDEC 152  
AR0330CM1C12SHAA0-DR Active
Pb-free
Halide free
AR0330CM, 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film CLCC-48 848AU 4 260 Tray JEDEC 1520 Contact Sales Office
AR0330CM1C12SHAA0-DR1 Active
Pb-free
Halide free
AR0330CM, 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film Low MOQ CLCC-48 848AU 4 260 Tray JEDEC 152 Contact Sales Office
AR0330CM1C12SHKA0-CP Active
Pb-free
Halide free
AR0330CM, 12 Deg CRA, HiSpi, MIPI, CSP, Tray, Protective Film ODCSP-64 570BH 5 260 CTRAY 2000 Contact Sales Office
AR0330CM1C12SHKA0-CR Active
Pb-free
Halide free
AR0330CM, 12 Deg CRA, HiSpi, MIPI, CSP, Tray, No Protective Film ODCSP-64 570BH 5 260 CTRAY 2000 Contact Sales Office
AR0330CM1C12SUD20 Active
Pb-free
Halide free
AR0330CM, 12 Deg CRA, HiSpi, MIPI, Parallel, Recon Die NA MTFRM 1 Contact Sales Office
AR0330CM1C21SHKA0-CP Active
Pb-free
Halide free
AR0330CM, 21 Deg CRA, HiSpi, MIPI, CSP, Tray, Protective Film ODCSP-64 570BJ 5 260 CTRAY 2000 Contact Sales Office
AR0330CM1C21SHKA0-CR Active
Pb-free
Halide free
AR0330CM, 21 Deg CRA, HiSpi, MIPI, CSP, Tray, No Protective Film ODCSP-64 570BJ 5 260 CTRAY 2000 Contact Sales Office
AR0330CM1C21SUD20 Active
Pb-free
Halide free
AR0330CM, 21 Deg CRA, HiSpi, MIPI, Parallel, Recon Die NA MTFRM 1 Contact Sales Office
AR0330CM1C25SUD20 Active
Pb-free
Halide free
AR0330CM, 25 Deg CRA, HiSpi, MIPI, Parallel, Recon Die NA MTFRM 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4,560
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,080
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 519

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0330CM1C00SHAA0-DP  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
CLCC-48
AR0330CM1C00SHAA0-DP1  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
CLCC-48
AR0330CM1C00SHAA0-DR  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
CLCC-48
AR0330CM1C00SHAA0-DR1  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
CLCC-48
AR0330CM1C00SHKA0-CP  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-64
AR0330CM1C12SHAA0-DP  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
CLCC-48
AR0330CM1C12SHAA0-DR  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
CLCC-48
AR0330CM1C12SHAA0-DR1  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
CLCC-48
AR0330CM1C12SHKA0-CP  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-64
AR0330CM1C12SHKA0-CR  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-64
AR0330CM1C12SUD20  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
AR0330CM1C21SHKA0-CP  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-64
AR0330CM1C21SHKA0-CR  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
ODCSP-64
AR0330CM1C21SUD20  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
AR0330CM1C25SUD20  
Pb
H
 Active   
CMOS
3.5
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
RGB
Case Outlines
848AU    570BG    570BH    570BJ   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.