feedback
Rate this webpage
Need
Support?

AR0239: CMOS Image Sensor, 2.3 MP, 1/2.7"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR0239 from ON Semiconductor is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1936 (H) × 1188 (V). It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0239 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
Features
 
  • 2.3Mp at 90 fps for Excellent Video Performance
  • Small Optical Format (1/2.7−inch)
  • 1080p Mode for 16:9 Video
  • Superior Low−light Performance
  • 3.0um large Back Side Illuminated Pixel Technology
  • Supports Line Interleaved T1/T2/T3 Readout to Enable HDR Processing in ISP Chip at 1080P and 30fps
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Data Interfaces: - HiSPi (SLVS) − 4 Lanes - MIPI CSI−2 − 4 Lanes - Parallel
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Fast Mode Plus Compatible 2 Wire Interface
  • Multi-camera synchronization support
  • High-speed configurable context switching
  • Advanced HDR with Flexible Exposure Ratio Control
Applications   End Products
  • Video Surveillance
  • High Dynamic Range Imaging
 
  • Security Camera
  • Action camera
  • Car DVR
  • Body camera
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0239SRSC00SUEA0-DP Active
Pb-free
Halide free
AR0239 IBGA-63 503BQ 4 260 Tray JEDEC 2600 Contact Sales Office
AR0239SRSC00SUEA0-DPBR Active
Pb-free
Halide free
AR0239 IBGA-63 503BQ 4 260 Tray JEDEC 2600 Contact Sales Office
AR0239SRSC00SUEA0-DR Active
Pb-free
Halide free
AR0239 IBGA-63 503BQ 4 260 Tray JEDEC 2600 Contact Sales Office
AR0239SRSC00SUEA0-DRBR Active
Pb-free
Halide free
AR0239 IBGA-63 503BQ 4 260 Tray JEDEC 2600 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 2,113
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0239SRSC00SUEA0-DP  
Pb
H
 Active   
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
AR0239SRSC00SUEA0-DPBR  
Pb
H
 Active   
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
AR0239SRSC00SUEA0-DR  
Pb
H
 Active   
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
AR0239SRSC00SUEA0-DRBR  
Pb
H
 Active   
CMOS
2.3
90
1/2.7 inch
Rolling
3.0 x 3.0
Multi
Bayer Color
IBGA-63
Case Outlines
503BQ   
Previously Viewed Products
Clear List

Featured Video
Pinnacle Imaging Systems Denali ISP with AR0239
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.