feedback
Rate this webpage
Need
Support?

AR0238: CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-Inch

Datasheet: 1/2.7-Inch 2.1 Mp/Full HD Digital Image Sensor
Rev. 6 (282kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's AR0238 is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928Hx1088V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0238 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
Features   Benefits
     
  • Latest 3.0µm pixel with ON Semiconductor DR-Pix™ technology with Dual Conversion Gain
 
  • Superior low-light performance
  • Supports line interleaved T1/T2 readout
 
  • Enables HDR processing in ISP chip
  • Full HD support
 
  • 1080P 60 fps for superior video performance
  • HiSpi or Parallel Interface
 
  • Flexible implementation for OEM Designs
Applications   End Products
  • Video recording and streaming
  • 1080p60 (monitoring) video applications
  • High dynamic range imaging
 
  • Car DVR
  • Wireless Cameras
  • Web Cameras
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (2)
Package Drawings (2)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0238CSSC12SHRAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0238CSSC12SHRA0-DP Active
Pb-free
Halide free
AR0238 PLCC-48 776AQ 4 260 Tray JEDEC 1520 Contact Sales Office
AR0238CSSC12SHRA0-DP1 Active
Pb-free
Halide free
AR0238 PLCC-48 776AQ 4 260 Tray JEDEC 152 Contact Sales Office
AR0238CSSC12SHRA0-DP2 Active
Pb-free
Halide free
AR0238 PLCC-48 776AQ 4 260 Tray JEDEC 5 Contact Sales Office
AR0238CSSC12SHRA0-DR Active
Pb-free
Halide free
AR0238 PLCC-48 776AQ 4 260 Tray JEDEC 1520 Contact Sales Office
AR0238CSSC12SPRA0-DR Active
Pb-free
Halide free
AR0238 PLCC-48 776AS 4 260 Tray JEDEC 1520 Contact Sales Office
AR0238CSSC12SPRA0-DR1 Active
Pb-free
Halide free
AR0238 PLCC-48 776AS 4 260 Tray JEDEC 152 Contact Sales Office
AR0238CSSC12SUD20 Active
Pb-free
Halide free
AR0238 NA MTFRM 1 Contact Sales Office
AR0238IRSH12SUD20 Lifetime
Pb-free
Halide free
AR0238, AR0238 RGB-IR, 12 degree, Multi, Recon Die NA MTFRM 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 7,646
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0238CSSC12SHRA0-DP  
Pb
H
 Active   
CMOS
2.1
60
1/2.7 inch
Rolling
3.0 x 3.0
HiSPi™
RGB
PLCC-48
AR0238CSSC12SHRA0-DP1  
Pb
H
 Active   
PLCC-48
AR0238CSSC12SHRA0-DP2  
Pb
H
 Active   
PLCC-48
AR0238CSSC12SHRA0-DR  
Pb
H
 Active   
CMOS
2.1
60
1/2.7 inch
Rolling
3.0 x 3.0
HiSPi™
RGB
PLCC-48
AR0238CSSC12SPRA0-DR  
Pb
H
 Active   
CMOS
2.1
60
1/2.7 inch
Rolling
3.0 x 3.0
Parallel
RGB
PLCC-48
AR0238CSSC12SPRA0-DR1  
Pb
H
 Active   
PLCC-48
AR0238CSSC12SUD20  
Pb
H
 Active   
Case Outlines
776AQ    776AS   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.