AR0237SR: CMOS Image Sensor, 2.1 MP, 1/2.7" Lower Cost,Both RGB and RGBIR Version.
|
|
»View Material Composition
» Product Change Notification |
The AR0237 is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) x 1088 (V). Support RGB and also RGBIR version.It captures images in either linear or high dynamic range modes with a rolling-shutter readout, and includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance, and is programmable through a simple two-wire serial interface. The AR0237 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and FHD video, access control, mobile payment and in cabin monitor system.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Reference Manuals (1) | Videos (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0237SRSC12SHRA0-DR | Active |
|
AR0237SR, RGB Color, 12 deg CRA, mPLCC package, HiSPi interface, std glass (Dry pack) | mPLCC48 11.43x11.43 (HiSPi) | 776BA | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office
|
||||||||
AR0237SRSH12SHD20-E | Active |
|
AR0237SR, 4x4 RGBIR, 12 deg CRA, Recon Die, HiSPi interface, Engineering Sample | NA | MTFRM | 1355 | Contact Sales Office
|
|||||||||||
AR0237SRSH12SHRA0-DR |
Active ![]() |
|
AR0237SR, 4x4 RGBIR, 12 deg CRA, mPLCC package, HiSPi interface, Dry pack | mPLCC48 11.43x11.43 (HiSPi) | 776BA | 4 | 260 | Tray JEDEC | 1520 | Contact Sales Office
|
||||||||
AR0237SRSH12SHRA0-DR-E | Active |
|
AR0237SR, 4x4 RGBIR, 12 deg CRA, mPLCC package, HiSPi interface, Dry pack, Engineering Sample | mPLCC48 11.43x11.43 (HiSPi) | 776BA | 4 | 260 | Tray JEDEC | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0237SRSC12SHRA0-DR
Pb
A
H
P
Active
CMOS
2.1
60
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
RGB
mPLCC48 11.43x11.43 (HiSPi)
AR0237SRSH12SHD20-E
Pb
A
H
P
Active
AR0237SRSH12SHRA0-DR
Pb
A
H
P
Active

mPLCC48 11.43x11.43 (HiSPi)
AR0237SRSH12SHRA0-DR-E
Pb
A
H
P
Active
mPLCC48 11.43x11.43 (HiSPi)
Case Outlines
776BA
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.