feedback
Rate this webpage
Need
Support?

AR0234CS: 1/2.6-inch 2.3 Mp CMOS Digital Image Sensor with Global Shutter

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR0234CS is a 1/2.6−inch 2Mp CMOS digital image sensor with an active−pixel array of 1920 (H) x 1200 (V). It incorporates a new innovative global shutter pixel design optimized for accurate and fast capture of moving scenes at 120 frame per second, full resolution. The sensor produces clear, low noise images in both low−light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column−skip mode, pixel−binning, and both video and single frame modes. It is programmable through a simple two−wire serial interface. The AR0234CS produces extraordinarily clear, sharp digital pictures with an industry leading Global Shutter Efficiency, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including scanning, autonomous mobility, surveillance and industrial quality control.
Features   Benefits
     
  • Best in Class Global Shutter Efficiency
 
  • Superior Image Quality for fast-moving objects
  • Low Dark Current/Hot Pixels
 
  • Reduced Total Noise Floor, Higher SNR delivering High Image Fidelity
  • High Linear Full Well
 
  • High Dynamic Range, delivers higher image clarity
  • Low Operational Power
 
  • Suitable of Battery Powered Applications
  • Small Form Factor
 
  • Ideal for Space Constrained Applications
  • Built-In Statistics Engine
 
  • Offloads Image Processor Loads, provides scene details with Prog. ROI
  • Multiple Functional Modes - Row & Col Skip Modes, Pixel Binning
 
  • Application-specific Image Quality Selections with Performance/Power Trade-offs
Applications   End Products
  • Gesture recognition
  • 3D scanning
  • Position tracking
  • Machine vision
  • AR/VR/MR/XR
  • Home / Building Access Control
  • Barcode Scanning
  • Autonomous Mobility
  • Biometrics
  • Commercial Surveillance
 
  • Autonomous Mobile Robots
  • Autonomous Guide Vehicles (Drones)
  • Video Doorbells
  • AR/VR/MR Headsets
  • Barcode Readers
  • Retail Analytics Cameras
  • Machine Vision Cameras
  • Video Surveillance Cameras
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0234CSSC00SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Color 0deg Global Shutter CMOS Image Sensor
AR0234CSSC28SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Color 28deg Global Shutter CMOS Image Sensor
AR0234CSSM00SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Mono 0deg Global Shutter CMOS Image Sensor
AR0234CSSM28SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Mono 28deg Global Shutter CMOS Image Sensor
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0234CSSC00SUD20 Product Preview
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, Bare Die NA MTFRM 1 Contact Sales Office
AR0234CSSC00SUKA0-CP Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, with Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
AR0234CSSC00SUKA0-CP1 Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, with Protective Film, Low MOQ ODCSP-83 570CK 4 245 CTRAY 210 Contact Sales Office
AR0234CSSC00SUKA0-CR Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, without Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
AR0234CSSC28SUD20 Product Preview
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, Bare Die NA MTFRM 1 Contact Sales Office
AR0234CSSC28SUKA0-CP Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, with Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
AR0234CSSC28SUKA0-CP1 Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, with Protective Film, Low MOQ ODCSP-83 570CK 4 245 CTRAY 210 Contact Sales Office
AR0234CSSC28SUKA0-CR Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, without Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
AR0234CSSM00SUD20 Product Preview
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, Bare Die NA MTFRM 1 Contact Sales Office
AR0234CSSM00SUKA0-CP Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, with Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
AR0234CSSM00SUKA0-CP1 Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, with Protective Film, Low MOQ ODCSP-83 570CK 4 245 CTRAY 210 Contact Sales Office
AR0234CSSM00SUKA0-CR Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, without Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
AR0234CSSM28SUD20 Pre-Production
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6”, Mono, 28 deg CRA, Bare Die NA MTFRM 1  
AR0234CSSM28SUKA0-CP Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6?, Mono, 28 deg CRA, with Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
AR0234CSSM28SUKA0-CP1 Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6", Mono, 28 deg CRA, with Protective Film, Low MOQ ODCSP-83 570CK 4 245 CTRAY 210 Contact Sales Office
AR0234CSSM28SUKA0-CR Active 
Pb-free
Halide free
AR0234CS, 2.3MP 1/2.6”, Mono, 28 deg CRA, without Protective Film ODCSP-83 570CK 4 245 CTRAY 2100 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
570CK   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.