AR0234CS: 1/2.6-inch 2.3 Mp CMOS Digital Image Sensor with Global Shutter
|
|
»View Material Composition
» Product Change Notification |
The AR0234CS is a 1/2.6−inch 2Mp CMOS digital image sensor with an active−pixel array of 1920 (H) x 1200 (V). It incorporates a new innovative global shutter pixel design optimized for accurate and fast capture of moving scenes at 120 frame per second, full resolution.
The sensor produces clear, low noise images in both low−light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column−skip mode, pixel−binning, and both video and single frame modes. It is programmable through a simple two−wire serial interface. The AR0234CS produces extraordinarily clear, sharp digital pictures with an industry leading Global Shutter Efficiency, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including scanning, autonomous mobility, surveillance and industrial quality control.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (2) | Package Drawings (1) |
Application Notes (2) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (8) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0234CSSC00SUKAH3-GEVB | Active |
|
2.3MP Evaluation Board with 2MP Color 0deg Global Shutter CMOS Image Sensor | ||
AR0234CSSC28SUKAH3-GEVB | Active |
|
2.3MP Evaluation Board with 2MP Color 28deg Global Shutter CMOS Image Sensor | ||
AR0234CSSM00SUKAH3-GEVB | Active |
|
2.3MP Evaluation Board with 2MP Mono 0deg Global Shutter CMOS Image Sensor | ||
AR0234CSSM28SUKAH3-GEVB | Active |
|
2.3MP Evaluation Board with 2MP Mono 28deg Global Shutter CMOS Image Sensor |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0234CSSC00SUD20 | Product Preview |
|
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0234CSSC00SUKA0-CP | Active |
|
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, with Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
||||||||
AR0234CSSC00SUKA0-CP1 |
Active ![]() |
|
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, with Protective Film, Low MOQ | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 210 | Contact Sales Office
|
||||||||
AR0234CSSC00SUKA0-CR | Active |
|
AR0234CS, 2.3MP 1/2.6", RGB, 0 deg CRA, without Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
||||||||
AR0234CSSC28SUD20 | Product Preview |
|
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0234CSSC28SUKA0-CP |
Active ![]() |
|
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, with Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
||||||||
AR0234CSSC28SUKA0-CP1 |
Active ![]() |
|
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, with Protective Film, Low MOQ | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 210 | Contact Sales Office
|
||||||||
AR0234CSSC28SUKA0-CR |
Active ![]() |
|
AR0234CS, 2.3MP 1/2.6", RGB, 28 deg CRA, without Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
||||||||
AR0234CSSM00SUD20 | Product Preview |
|
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0234CSSM00SUKA0-CP |
Active ![]() |
|
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, with Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
||||||||
AR0234CSSM00SUKA0-CP1 |
Active ![]() |
|
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, with Protective Film, Low MOQ | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 210 | Contact Sales Office
|
||||||||
AR0234CSSM00SUKA0-CR |
Active ![]() |
|
AR0234CS, 2.3MP 1/2.6", Mono, 0 deg CRA, without Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
||||||||
AR0234CSSM28SUD20 | Pre-Production |
|
AR0234CS, 2.3MP 1/2.6”, Mono, 28 deg CRA, Bare Die | NA | MTFRM | 1 |
|
|||||||||||
AR0234CSSM28SUKA0-CP | Active |
|
AR0234CS, 2.3MP 1/2.6?, Mono, 28 deg CRA, with Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
||||||||
AR0234CSSM28SUKA0-CP1 | Active |
|
AR0234CS, 2.3MP 1/2.6", Mono, 28 deg CRA, with Protective Film, Low MOQ | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 210 | Contact Sales Office
|
||||||||
AR0234CSSM28SUKA0-CR | Active |
|
AR0234CS, 2.3MP 1/2.6”, Mono, 28 deg CRA, without Protective Film | ODCSP-83 | 570CK | 4 | 245 | CTRAY | 2100 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0234CSSC00SUD20
Pb
A
H
P
Product Preview
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
AR0234CSSC00SUKA0-CP
Pb
A
H
P
Active
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
ODCSP-83
AR0234CSSC00SUKA0-CP1
Pb
A
H
P
Active

CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
ODCSP-83
AR0234CSSC00SUKA0-CR
Pb
A
H
P
Active
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
ODCSP-83
AR0234CSSC28SUD20
Pb
A
H
P
Product Preview
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
AR0234CSSC28SUKA0-CP
Pb
A
H
P
Active

CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
ODCSP-83
AR0234CSSC28SUKA0-CP1
Pb
A
H
P
Active

CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
ODCSP-83
AR0234CSSC28SUKA0-CR
Pb
A
H
P
Active

CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Color
ODCSP-83
AR0234CSSM00SUD20
Pb
A
H
P
Product Preview
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Mono
AR0234CSSM00SUKA0-CP
Pb
A
H
P
Active

CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Mono
ODCSP-83
AR0234CSSM00SUKA0-CP1
Pb
A
H
P
Active

CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Mono
ODCSP-83
AR0234CSSM00SUKA0-CR
Pb
A
H
P
Active

CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Mono
ODCSP-83
AR0234CSSM28SUKA0-CP
Pb
A
H
P
Active
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Mono
ODCSP-83
AR0234CSSM28SUKA0-CP1
Pb
A
H
P
Active
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Mono
ODCSP-83
AR0234CSSM28SUKA0-CR
Pb
A
H
P
Active
CMOS
2.3
120
1/2.6 inch
Global Shutter
3.0 x 3.0
MIPI
Parallel
Mono
ODCSP-83
Case Outlines
570CK
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.