AR0231AT: CMOS Image Sensor, 2.3 MP, 1/2.7"
|
|
»View Material Composition
» Product Change Notification |
The AR0231AT is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928Hx1208V. It includes LED Flicker Mitigation (LFM) that eliminates high frequency LED flicker from traffic signs and vehicle LED lighting and allows Traffic Sign Reading algorithms to operate in all light conditions. The AR0231AT uses the latest 3.0 micron Back Side Illuminated (BSI) pixel with ON Semiconductor’s DR-Pix™ technology, which offers dual conversion gain for improved performance under all lighting conditions. It captures images in linear, HDR or LFM modes, and offers frame-to-frame context switching between modes. The AR0231AT also includes features that support ASIL B.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Videos (3) |
Package Drawings (2) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0231AT7B00XUD20 | Active |
|
AR0231AT | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0231AT7B00XUD20-E | Obsolete |
|
AR0231AT | NA | MTFRM | 1 | ||||||||||||
AR0231AT7B00XUEA0-DPBR | Active |
|
AR0231AT | IBGA-121 | 503BG | 3 | 260 | Tray JEDEC | 2700 | Contact Sales Office
|
||||||||
AR0231AT7B00XUEA0-DRBR | Active |
|
AR0231AT | IBGA-121 | 503BG | 3 | 260 | Tray JEDEC | 2700 | Contact Sales Office
|
||||||||
AR0231AT7C00XUD20 | Active |
|
AR0231AT | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0231AT7C00XUD20-E | Obsolete |
|
AR0231AT | NA | MTFRM | 1 | ||||||||||||
AR0231AT7C00XUEA0-DPBR | Active |
|
AR0231AT | IBGA-121 | 503BG | 3 | 260 | Tray JEDEC | 2700 | Contact Sales Office
|
||||||||
AR0231AT7C00XUEA0-DRBR | Active |
|
AR0231AT | IBGA-121 | 503BG | 3 | 260 | Tray JEDEC | 2700 | Contact Sales Office
|
||||||||
AR0231AT7R00XUD20 | Obsolete |
|
AR0231AT | NA | MTFRM | 1 | ||||||||||||
AR0231AT7R00XUD20-E | Obsolete |
|
AR0231AT | NA | MTFRM | 1 | ||||||||||||
AR0231AT7R00XUEA0-DPBR | Obsolete |
|
AR0231AT | IBGA-121 | 503AX | 3 | 260 | Tray JEDEC | 2700 | |||||||||
AR0231AT7R00XUEA0-DRBR | Obsolete |
|
AR0231AT | IBGA-121 | 503AX | 3 | 260 | Tray JEDEC | 2700 | |||||||||
AR0231AT7R00XUEA0-TPBR | Obsolete |
|
AR0231AT | IBGA-121 | 503AX | 3 | 260 | Tape and Reel | 2000 | |||||||||
AR0231ATSC00XUEA0-DRBR-E | Active |
|
AR0231AT | IBGA-121 | 503AX | 3 | 260 | Tray JEDEC | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0231ATSC00XUEA0-DRBR-E
Pb
A
H
P
Active
CMOS
2.3
1/2.7 inch
Electronic Rolling
Rolling
3.0 x 3.0
HiSPi™
MIPI
Parallel
Other
RGB
IBGA-121
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.