feedback
Rate this webpage
Need
Support?

AR0144CS: CMOS Image Sensor, Digital, Global Shutter, 1.0 MP, 1/4-Inch

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR0144 is a 1/4-inch 1.0 Mp CMOS digital image sensor with an active-pixel array of 1280H x 800V. It incorporates a new innovative global shutter pixel design optimized for accurate and fast capture of moving scenes. The sensor produces clear, low noise images in both low-light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column-skip mode, pixel-binning and both video and single frame modes. It is programmable through a simple two-wire serial interface. The AR0144 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including scanning and industrial inspection.
Features   Benefits
     
  • Best Global Shutter Efficiency
 
  • Improved image quality for fast moving objects
  • Low Dark Current/Hot Pixels
 
  • Total Noise Floor Reduction, SNR Improvement
  • High Linear Full Well
 
  • High Dynamic Range
  • Low Operational Power
 
  • Ideal for battery powered applications
  • Small Form Factor
 
  • Ideal for space constrained applications like Handheld Scanners
Applications   End Products
  • Barcode Scanning
  • 3D Scanning
  • Virtual/Augmented Reality
  • Positional Tracking
  • Gesture Recognition
  • Machine Vision
  • Biometric Scanning
 
  • Barcode Scanners
  • Head Mounted Displays
  • Biometric Scanners
  • Virtual Reality/Augmented Reality Glasses
  • Drones
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0144CSSM20SUKAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
IAS1MOD-AR0144CSSM080210-GEVB Active
Pb-free
AR0144 Mono 84.1° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype
IAS1MOD-AR0144CSSM090110-GEVB Active
Pb-free
AR0144 Mono 150° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0144CSSC00SUD20 Active
Pb-free
Halide free
AR0144CS, RGB Color 0 degree CRA die NA MTFRM 1 Contact Sales Office
AR0144CSSC00SUKA0-CPBR Active
Pb-free
Halide free
AR0144CS, RGB Color 0 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSC00SUKA0-CPBR1 Active
Pb-free
Halide free
AR0144CS, RGB Color 0 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 300 Contact Sales Office
AR0144CSSC00SUKA0-CPBR2 Active
Pb-free
Halide free
AR0144CS, RGB Color 0 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 5 Contact Sales Office
AR0144CSSC00SUKA0-CRBR Active
Pb-free
Halide free
AR0144CS, RGB Color 0 degree CRA CSP no protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSC00SUKA0-CRBR1 Active
Pb-free
Halide free
AR0144CS, RGB Color 0 degree CRA CSP with no protective film ODCSP-69 570BV 4 245 CTRAY 300 Contact Sales Office
AR0144CSSC20SUD20 Active
Pb-free
Halide free
AR0144CS, RGB Color 20 degree CRA Die NA MTFRM 1 Contact Sales Office
AR0144CSSC20SUKA0-CPBR Active
Pb-free
Halide free
AR0144CS, RGB Color 20 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSC20SUKA0-CPBR1 Active
Pb-free
Halide free
AR0144CS, RGB Color 20 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 300 Contact Sales Office
AR0144CSSC20SUKA0-CRBR Active
Pb-free
Halide free
AR0144CS, RGB Color 20 degree CRA CSP no protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSM00SUD20 Active
Pb-free
Halide free
AR0144CS, Mono 0 degree CRA die NA MTFRM 1 Contact Sales Office
AR0144CSSM00SUKA0-CPBR Active
Pb-free
Halide free
AR0144CS, Mono 0 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSM00SUKA0-CPBR1 Active
Pb-free
Halide free
AR0144CS, Mono 0 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 300 Contact Sales Office
AR0144CSSM00SUKA0-CPBR2 Active
Pb-free
Halide free
AR0144CS, Mono 0 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 5 Contact Sales Office
AR0144CSSM00SUKA0-CRBR Active
Pb-free
Halide free
AR0144CS, Mono 0 degree CRA CSP no protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSM20SUD20 Active
Pb-free
Halide free
AR0144CS, Mono 20 degree CRA die NA MTFRM 1 Contact Sales Office
AR0144CSSM20SUKA0-CPBR Active
Pb-free
Halide free
AR0144CS, Mono 20 degree CRA CSP with protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSM20SUKA0-CPBR1 Active
Pb-free
Halide free
AR0144CS, Mono 20 CSP Protective Film Low MOQ ODCSP-69 570BV 4 245 CTRAY 300 Contact Sales Office
AR0144CSSM20SUKA0-CRBR Active
Pb-free
Halide free
AR0144CS, Mono 20 degree CRA CSP no protective film ODCSP-69 570BV 4 245 CTRAY 3000 Contact Sales Office
AR0144CSSM20SUKA0-CRBR1 Active
Pb-free
Halide free
AR0144CS, Mono 20 degree CRA CSP no protective film low MOQ ODCSP-69 570BV 4 245 CTRAY 300 Contact Sales Office
AR0144CSSM28SUD20 Active
Pb-free
Halide free
AR0144CS, Mono 28 degree CRA die NA MTFRM 1 Contact Sales Office
AR0144CSSM28SUKA0-CPBR Active
Pb-free
Halide free
AR0144CS, Mono 28 degree CRA CSP with protective film ODCSP-69 570BV 5 260 CTRAY 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0144CSSC00SUD20  
Pb
H
 Active   
CMOS
1
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
AR0144CSSC00SUKA0-CPBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSC00SUKA0-CPBR1  
Pb
H
 Active   
ODCSP-69
AR0144CSSC00SUKA0-CPBR2  
Pb
H
 Active   
ODCSP-69
AR0144CSSC00SUKA0-CRBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSC00SUKA0-CRBR1  
Pb
H
 Active   
ODCSP-69
AR0144CSSC20SUD20  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
AR0144CSSC20SUKA0-CPBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSC20SUKA0-CPBR1  
Pb
H
 Active   
ODCSP-69
AR0144CSSC20SUKA0-CRBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
RGB
ODCSP-69
AR0144CSSM00SUD20  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
AR0144CSSM00SUKA0-CPBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM00SUKA0-CPBR1  
Pb
H
 Active   
ODCSP-69
AR0144CSSM00SUKA0-CPBR2  
Pb
H
 Active   
ODCSP-69
AR0144CSSM00SUKA0-CRBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUD20  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
AR0144CSSM20SUKA0-CPBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUKA0-CPBR1  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUKA0-CRBR  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM20SUKA0-CRBR1  
Pb
H
 Active   
CMOS
60
1/4 inch
Global Shutter
3.0 x 3.0
Multi
Mono
ODCSP-69
AR0144CSSM28SUD20  
Pb
H
 Active   
CMOS
60
1/4 Inch
Global Shutter
3.0 x 3.0
Multi
Mono
AR0144CSSM28SUKA0-CPBR  
Pb
H
 Active   
ODCSP-69
Case Outlines
570BV   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
AR0144 Machine Vision and Stereo Imaging Demo at Vision Stuttgart 2018
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.