AR0140CS: CMOS Image Sensor, 1.0 MP, 1/4"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's AR0140CS is a 1/4-inch CMOS digital image sensor with an active-pixel array of 1280Hx800V. It captures images in either linear or high dynamic rangemodes, with a rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning,windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. TheAR0140CS produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (3) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (5) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0140CS2C00SUCAD3-GEVK | Active |
|
1 MP Sunex DSL945D 1/4" iBGA CIS DK | ||
AR0140CS2C00SUEAH3-GEVB | Active |
|
1 MP Sunex DSL945D 1/4" iBGA CIS HB | ||
AR0140CS2C00SUEAH-GEVB |
|
1.0 MP 1/4" CIS HB | |||
AR0140CSSC00SUCAH-GEVB | Active |
|
1.0 MP 1/4" CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0140CS2C00SUEA0-DRBR | Active |
|
AR0140CS, RGB, Multi Interface, IBGA package, double side AR glass (Dry Pack) | IBGA-63 | 503AH | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0140CS2C00SUEA0-DRBR1 | Lifetime |
|
AR0140CS, RGB, Multi Interface, IBGA package, double side AR glass (Dry Pack) Low MOQ | IBGA-63 | 503AH | 3 | 260 | Tray JEDEC | 260 |
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0140CS2C00SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
Multi
RGB
IBGA-63
Case Outlines
503AH
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.