feedback
Rate this webpage
Need
Support?

AR0134CS: CMOS Image Sensor, Digital, Global Shutter, 1.2 MP, 1/3"

Datasheet: 1/3-Inch 1.2 Mp CMOS Digital Image Sensor with Global Shutter
Rev. 10 (253kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior performance.The sensor integrates ON Semiconductor's smallest, high performance global shutter technology for high speed image capture into a 1/3-inch optical format high definition (HD) device. The 3.75-micron global shutter pixel with exceptional low light performance can stop action without the artifacts typically associated with conventional rolling shutter pixels.
Features
 
  • ON Semiconductor's 3rd Generation Global Shutter Technology
  • Superior low-light performance
  • HD video (720p60)
  • Video/Single Frame mode
  • Flexible row-skip modes
  • On-chip AE and statistics engine
  • Parallel and serial output
  • Support for external LED or flash
  • Auto black level calibration
  • Context switching
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0134CSSC00SPCAH-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0134CSSC00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0134CSSM00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0134CSSM25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0134CSSC00SPCA0-DPBR Active
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tray ILCC-48 847AE 4 260 Tray JEDEC 240 Contact Sales Office
AR0134CSSC00SPCA0-DRBR Active
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tray ILCC-48 847AE 4 260 Tray JEDEC 240 Contact Sales Office
AR0134CSSC00SPCA0-TPBR Active
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tape and Reel ILCC-48 847AE 4 260 Tape and Reel 2000 Contact Sales Office
AR0134CSSC00SPCA0-TRBR Lifetime
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tape and Reel ILCC-48 847AE 4 260 Tape and Reel 2000  
AR0134CSSC00SPD20 Lifetime
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA Bare Die NA MTFRM 1  
AR0134CSSC00SUEA0-DPBR Active
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray IBGA-63 503AG 4 260 Tray JEDEC 2600 Contact Sales Office
AR0134CSSC00SUEA0-DPBR1 Active
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray Low MOQ IBGA-63 503AG 4 260 Tray JEDEC 260 Contact Sales Office
AR0134CSSC00SUEA0-DRBR Active
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray IBGA-63 503AG 4 260 Tray JEDEC 2600 Contact Sales Office
AR0134CSSC00SUEA0-TPBR Active
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tape and Reel IBGA-63 503AG 4 260 Tape and Reel 2000 Contact Sales Office
AR0134CSSC00SUEA0-TRBR Lifetime
Pb-free
Halide free
AR0134CS, Color 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tape and Reel IBGA-63 503AG 4 260 Tape and Reel 2000  
AR0134CSSM00SPCA0-DPBR Active
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tray ILCC-48 847AE 4 260 Tray JEDEC 2400 Contact Sales Office
AR0134CSSM00SPCA0-DPBR1 Active
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tray Low MOQ ILCC-48 847AE 4 260 Tray JEDEC 240 Contact Sales Office
AR0134CSSM00SPCA0-DRBR Active
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tray ILCC-48 847AE 4 260 Tray JEDEC 2400 Contact Sales Office
AR0134CSSM00SPCA0-TPBR Lifetime
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tape and Reel ILCC-48 847AE 4 260 Tape and Reel 2000  
AR0134CSSM00SPCA0-TRBR Lifetime
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA CLCC with No Protective film & Dual sided BBAR Glass Tape and Reel ILCC-48 847AE 4 260 Tape and Reel 2000  
AR0134CSSM00SPD20 Lifetime
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA Bare Die NA MTFRM 1  
AR0134CSSM00SUEA0-DPBR Active
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray IBGA-63 503AG 4 260 Tray JEDEC 2600 Contact Sales Office
AR0134CSSM00SUEA0-DPBR1 Active
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray Low MOQ IBGA-63 503AG 4 260 Tray JEDEC 260 Contact Sales Office
AR0134CSSM00SUEA0-DRBR Active
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray IBGA-63 503AG 4 260 Tray JEDEC 2600 Contact Sales Office
AR0134CSSM00SUEA0-TPBR Active
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tape and Reel IBGA-63 503AG 4 260 Tape and Reel 2000 Contact Sales Office
AR0134CSSM00SUEA0-TRBR Lifetime
Pb-free
Halide free
AR0134CS, Mono 0 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tape and Reel IBGA-63 503AG 4 260 Tape and Reel 2000  
AR0134CSSM25SPCA0-TPBR Lifetime
Pb-free
Halide free
AR0134CS, Mono 25 Deg CRA CLCC with Protective film & Dual sided BBAR Glass Tape and Reel ILCC-48 847AE 4 260 Tape and Reel 2000  
AR0134CSSM25SPD20 Lifetime
Pb-free
Halide free
AR0134CS, Mono 25 Deg CRA Bare Die NA MTFRM 1  
AR0134CSSM25SUEA0-DPBR Active
Pb-free
Halide free
AR0134CS, Mono 25 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tray IBGA-63 503AG 4 260 Tray JEDEC 2600 Contact Sales Office
AR0134CSSM25SUEA0-DRBR Active
Pb-free
Halide free
AR0134CS, Mono 25 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray IBGA-63 503AG 4 260 Tray JEDEC 2600 Contact Sales Office
AR0134CSSM25SUEA0-DRBR1 Active
Pb-free
Halide free
AR0134CS, Mono 25 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tray Low MOQ IBGA-63 503AG 4 260 Tray JEDEC 260 Contact Sales Office
AR0134CSSM25SUEA0-TPBR Lifetime
Pb-free
Halide free
AR0134CS, Mono 25 Deg CRA iBGA with Protective film & Dual sided BBAR Glass Tape and Reel IBGA-63 503AG 4 260 Tape and Reel 2000  
AR0134CSSM25SUEA0-TRBR Lifetime
Pb-free
Halide free
AR0134CS, Mono 25 Deg CRA iBGA with No Protective film & Dual sided BBAR Glass Tape and Reel IBGA-63 503AG 4 260 Tape and Reel 2000  
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 5,520
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 5,200
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 2,696
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 520
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0134CSSC00SPCA0-DPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
ILCC-48
AR0134CSSC00SPCA0-DRBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
ILCC-48
AR0134CSSC00SPCA0-TPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
ILCC-48
AR0134CSSC00SUEA0-DPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSC00SUEA0-DPBR1  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSC00SUEA0-DRBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSC00SUEA0-TPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0134CSSM00SPCA0-DPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SPCA0-DPBR1  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SPCA0-DRBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
ILCC-48
AR0134CSSM00SUEA0-DPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM00SUEA0-DPBR1  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM00SUEA0-DRBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM00SUEA0-TPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SUEA0-DPBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SUEA0-DRBR  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0134CSSM25SUEA0-DRBR1  
Pb
H
 Active   
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
Case Outlines
847AE    503AG   
Packages
AR0134CS: CMOS Image Sensor, Digital, Global Shutter, 1.2 MP, 1/3
AR0134CS: CMOS Image Sensor, Digital, Global Shutter, 1.2 MP, 1/3
AR0134CS: CMOS Image Sensor, Digital, Global Shutter, 1.2 MP, 1/3
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.