feedback
Rate this webpage
Need
Support?

AR0132AT: CMOS Image Sensor, 1.2 MP, 1/3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's AR0132AT 1/3-inch CMOS digital image sensor with an active-pixel array of 1280H x 960V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0132AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video. This sensor is compatible with ON Semiconductor's automotive image co-processors which provides megapixel HDR image processing.
Features
 
  • High Dynamic Range
Applications
  • Automotive
Technical Documentation & Design Resources
Package Drawings (1) Evaluation Board Documents (10)
Videos (15)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0132AT6B00XPEAH3-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0132AT6C00XPEAD-GEVK
1.2 MP 1/3" CIS DK
AR0132AT6C00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK
AR0132AT6C00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0132AT6C00XPEAH3-S215-GEVB Active
Pb-free
1.2 MP Sunex DSL215 1/3" iBGA CIS HB
AR0132AT6C00XPEAH-GEVB
1.2 MP 1/3" CIS HB
AR0132AT6C00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB
AR0132AT6G00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0132AT6G00XPEAH-GEVB
1.2 MP 1/3" CIS HB
AR0132AT6M00XPEAD-GEVK
1.2 MP 1/3" CIS DK
AR0132AT6M00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK
AR0132AT6M00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0132AT6M00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB
AR0132AT6R00XPEAD-GEVK
1.2 MP 1/3" CIS DK
AR0132AT6R00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK
AR0132AT6R00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0132AT6R00XPEAH3-S215-GEVB Active
Pb-free
1.2 MP Sunex DSL215 1/3" iBGA CIS HB
AR0132AT6R00XPEAH-GEVB
1.2 MP 1/3" CIS HB
AR0132AT6R00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB
MARS1-AR0132AT6-GEVB Active
Pb-free
1.2 MP, 1/3" MARS Evaluation Sensor Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0132AT6B00XPD20 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT NA MTFRM 1 Contact Sales Office
AR0132AT6B00XPW90 Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT NA WCAR 1  
AR0132AT6C00XPD20 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT NA MTFRM 1 Contact Sales Office
AR0132AT6C00XPEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 260 Contact Sales Office
AR0132AT6C00XPEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600 Contact Sales Office
AR0132AT6C00XPEA0-DRBR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 260 Contact Sales Office
AR0132AT6C00XPEA0-TPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tape and Reel 2000 Contact Sales Office
AR0132AT6C00XPEA0-TRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tape and Reel 2000 Contact Sales Office
AR0132AT6C00XPW90 Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT NA WCAR 1  
AR0132AT6G00XPEA0-AA-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600 Contact Sales Office
AR0132AT6G00XPEA0-DRBR Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600  
AR0132AT6M00XPEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600 Contact Sales Office
AR0132AT6M00XPEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600 Contact Sales Office
AR0132AT6M00XPEA0-DRBR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 260 Contact Sales Office
AR0132AT6M00XPEA0-TPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tape and Reel 2000 Contact Sales Office
AR0132AT6R00XPEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600 Contact Sales Office
AR0132AT6R00XPEA0-DPBR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 260 Contact Sales Office
AR0132AT6R00XPEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600 Contact Sales Office
AR0132AT6R00XPEA0-DRBR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 260 Contact Sales Office
AR0132AT6R00XPEA0-TB-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tray JEDEC 2600 Contact Sales Office
AR0132AT6R00XPEA0-TPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tape and Reel 2000 Contact Sales Office
AR0132AT6R00XPEA0-TRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tape and Reel 2000 Contact Sales Office
AR0132AT6R00XPEA0-TRBR-E Active
Pb-free
Halide free
AR0132AT IBGA-63 503AF 3 260 Tape and Reel 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,040
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 60
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 40
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0132AT6B00XPD20  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
RGB
AR0132AT6C00XPD20  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
RGB
AR0132AT6C00XPEA0-DPBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-DRBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-DRBR1  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-TPBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6C00XPEA0-TRBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB
IBGA-63
AR0132AT6G00XPEA0-AA-DRBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
RGB
IBGA-63
AR0132AT6M00XPEA0-DPBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6M00XPEA0-DRBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6M00XPEA0-DRBR1  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6M00XPEA0-TPBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Mono
IBGA-63
AR0132AT6R00XPEA0-DPBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-DPBR1  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-DRBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-DRBR1  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-TB-DPBR  
Pb
A
H
P
 Active   
IBGA-63
AR0132AT6R00XPEA0-TPBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-TRBR  
Pb
A
H
P
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
Other
IBGA-63
AR0132AT6R00XPEA0-TRBR-E  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
RGB and Mono
IBGA-63
Case Outlines
503AF   
Previously Viewed Products
Clear List

Featured Video
Modular Automotive Reference System (MARS) Live Image Sensor Change
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.