feedback
Rate this webpage
Need
Support?

AR0130CS: CMOS Image Sensor, 1.2 MP, 1/3"

Datasheet: 1/3-Inch CMOS Digital Image Sensor
Rev. 15 (313kB)
Product Overview
»View Material Composition
» Product Change Notification
This 1/3-inch optical format HD (720p/60fps) sensor provides high performance with its proven 3.75-µm pixel for mainstream surveillance cameras. The sensor enables OEMs to create cameras with day/night operating modes due to the low light (0 lux) sensing capabilities of the pixel that was engineered for enhanced near infrared (NIR) detection. For NIR applications the sensor provides increased sensitivity to lessen LED lighting requirements.
Applications
  • Camera
  • Security
  • Scanning
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0130CSSC00SPCAD-GEVK
1.2 MP 1/3" CIS DK
AR0130CSSC00SPCAD-S115-GEVK
1.2 MP 1/3" CIS DK
AR0130CSSC00SPCAD-S213A-GEVK
1.2 MP 1/3" CIS DK
AR0130CSSC00SPCAH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
AR0130CSSC00SPCAH-S115-GEVB Active
Pb-free
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB
AR0130CSSC00SPCAH-S213A-GEVB Active
Pb-free
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB
AR0130CSSM00SPBAD-GEVK
1.2 MP 1/3" CIS DK
AR0130CSSM00SPBAH-GEVB
Pb-free
1.2 MP 1/3" CIS HB
AR0130CSSM00SPCAD-GEVK
1.2 MP 1/3" CIS DK
AR0130CSSM00SPCAD-S115-GEVK
1.2 MP 1/3" CIS DK
AR0130CSSM00SPCAD-S213A-GEVK
1.2 MP 1/3" CIS DK
AR0130CSSM00SPCAH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
AR0130CSSM00SPCAH-S115-GEVB Active
Pb-free
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB
AR0130CSSM00SPCAH-S213A-GEVB Active
Pb-free
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB
AR0130CSSM00SUFAD-GEVK
1.2 MP 1/3" CIS DK
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0130CSSC00SPBA0-DP Active
Pb-free
Halide free
AR0130CS, RGB, Parallel Interface, PLCC package with protective film (Dry Pack) PLCC-48 776AL 4 240 Tray JEDEC 1520 Contact Sales Office
AR0130CSSC00SPBA0-DR Active
Pb-free
Halide free
AR0130CS, RGB, Parallel Interface, PLCC package (Dry Pack) PLCC-48 776AL 4 240 Tray JEDEC 1520 Contact Sales Office
AR0130CSSC00SPBA0-DR1 Active
Pb-free
Halide free
AR0130CS, RGB, Parallel Interface, PLCC package (Dry Pack) PLCC-48 776AL 4 240 Tray JEDEC 152 Contact Sales Office
AR0130CSSC00SPCA0-DPBR Active
Pb-free
Halide free
AR0130CS, RGB, Parallel Interface, iLCC package with protective film, double side AR glass (Dry Pack) ILCC-48 847AC 4 260 Tray JEDEC 2400 Contact Sales Office
AR0130CSSC00SPCA0-DPBR1 Active
Pb-free
Halide free
AR0130CS, RGB, Parallel Interface, iLCC package with protective film, double side AR glass (Dry Pack) ILCC-48 847AC 4 260 Tray JEDEC 240 Contact Sales Office
AR0130CSSC00SPCA0-DRBR Active
Pb-free
Halide free
AR0130CS, RGB, Parallel Interface, iLCC package, double side BBAR glass (Dry Pack) ILCC-48 847AC 4 260 Tray JEDEC 2400 Contact Sales Office
AR0130CSSC00SPCA0-DRBR1 Active
Pb-free
Halide free
AR0130CS, RGB, Parallel Interface, iLCC package, double side AR glass (Dry Pack) ILCC-48 847AC 4 260 Tray JEDEC 240 Contact Sales Office
AR0130CSSM00SPCA0-DPBR Active
Pb-free
Halide free
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side BBAR glass (Dry Pack) with protective film ILCC-48 847AC 4 260 Tray JEDEC 2400 Contact Sales Office
AR0130CSSM00SPCA0-DPBR1 Active
Pb-free
Halide free
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side BBAR glass (Dry Pack) with protective film low MOQ ILCC-48 847AC 4 260 Tray JEDEC 240 Contact Sales Office
AR0130CSSM00SPCA0-DRBR Active
Pb-free
Halide free
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack) ILCC-48 847AC 4 260 Tray JEDEC 2400 Contact Sales Office
AR0130CSSM00SPCA0-DRBR1 Active
Pb-free
Halide free
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack) ILCC-48 847AC 4 260 Tray JEDEC 240 Contact Sales Office
AR0130CSSM00SPCA0-DRBR2 Active
Pb-free
Halide free
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack) ILCC-48 847AC 4 260 Tray JEDEC 5 Contact Sales Office
AR0130CSSM00SUD20 Lifetime
Pb-free
Halide free
AR0130CS, Monochrome, Multi Interface, die NA MTFRM 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 927,600
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 2,400
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4,320
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0130CSSC00SPBA0-DP  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
PLCC-48
AR0130CSSC00SPBA0-DR  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
PLCC-48
AR0130CSSC00SPBA0-DR1  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
PLCC-48
AR0130CSSC00SPCA0-DPBR  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSC00SPCA0-DPBR1  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSC00SPCA0-DRBR  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSC00SPCA0-DRBR1  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSM00SPCA0-DRBR  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
AR0130CSSM00SPCA0-DRBR1  
Pb
H
 Active   
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
Case Outlines
776AL    847AC   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.