AR0130CS: CMOS Image Sensor, 1.2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
This 1/3-inch optical format HD (720p/60fps) sensor provides high performance with its proven 3.75-µm pixel for mainstream surveillance cameras. The sensor enables OEMs to create cameras with day/night operating modes due to the low light (0 lux) sensing capabilities of the pixel that was engineered for enhanced near infrared (NIR) detection. For NIR applications the sensor provides increased sensitivity to lessen LED lighting requirements.
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (2) |
Application Notes (3) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (12) |
Data Sheets (1) | FAQ (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0130CSSC00SPCAD-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0130CSSC00SPCAD-S115-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0130CSSC00SPCAD-S213A-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0130CSSC00SPCAH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
AR0130CSSC00SPCAH-S115-GEVB | Active |
|
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB | ||
AR0130CSSC00SPCAH-S213A-GEVB | Active |
|
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB | ||
AR0130CSSM00SPBAD-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0130CSSM00SPBAH-GEVB |
|
1.2 MP 1/3" CIS HB | |||
AR0130CSSM00SPCAD-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0130CSSM00SPCAD-S115-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0130CSSM00SPCAD-S213A-GEVK |
|
1.2 MP 1/3" CIS DK | |||
AR0130CSSM00SPCAH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
AR0130CSSM00SPCAH-S115-GEVB | Active |
|
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB | ||
AR0130CSSM00SPCAH-S213A-GEVB | Active |
|
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB | ||
AR0130CSSM00SUFAD-GEVK |
|
1.2 MP 1/3" CIS DK |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0130CSSC00SPBA0-DP | Active |
|
AR0130CS, RGB, Parallel Interface, PLCC package with protective film (Dry Pack) | PLCC-48 | 776AL | 4 | 240 | Tray JEDEC | 1520 | Contact Sales Office
|
||||||||
AR0130CSSC00SPBA0-DR | Active |
|
AR0130CS, RGB, Parallel Interface, PLCC package (Dry Pack) | PLCC-48 | 776AL | 4 | 240 | Tray JEDEC | 1520 | Contact Sales Office
|
||||||||
AR0130CSSC00SPBA0-DR1 | Active |
|
AR0130CS, RGB, Parallel Interface, PLCC package (Dry Pack) | PLCC-48 | 776AL | 4 | 240 | Tray JEDEC | 152 | Contact Sales Office
|
||||||||
AR0130CSSC00SPCA0-DPBR | Active |
|
AR0130CS, RGB, Parallel Interface, iLCC package with protective film, double side AR glass (Dry Pack) | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0130CSSC00SPCA0-DPBR1 | Active |
|
AR0130CS, RGB, Parallel Interface, iLCC package with protective film, double side AR glass (Dry Pack) | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0130CSSC00SPCA0-DRBR | Active |
|
AR0130CS, RGB, Parallel Interface, iLCC package, double side BBAR glass (Dry Pack) | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0130CSSC00SPCA0-DRBR1 | Active |
|
AR0130CS, RGB, Parallel Interface, iLCC package, double side AR glass (Dry Pack) | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0130CSSM00SPCA0-DPBR | Active |
|
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side BBAR glass (Dry Pack) with protective film | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office | ||||||||
AR0130CSSM00SPCA0-DPBR1 | Active |
|
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side BBAR glass (Dry Pack) with protective film low MOQ | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0130CSSM00SPCA0-DRBR | Active |
|
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack) | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0130CSSM00SPCA0-DRBR1 | Active |
|
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack) | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
AR0130CSSM00SPCA0-DRBR2 | Active |
|
AR0130CS, Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack) | ILCC-48 | 847AC | 4 | 260 | Tray JEDEC | 5 | Contact Sales Office | ||||||||
AR0130CSSM00SUD20 | Lifetime |
|
AR0130CS, Monochrome, Multi Interface, die | NA | MTFRM | 1 |
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 735,680 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 11 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0130CSSC00SPBA0-DP
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
PLCC-48
AR0130CSSC00SPBA0-DR
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
PLCC-48
AR0130CSSC00SPBA0-DR1
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
PLCC-48
AR0130CSSC00SPCA0-DPBR
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSC00SPCA0-DPBR1
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSC00SPCA0-DRBR
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSC00SPCA0-DRBR1
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSM00SPCA0-DPBR
Pb
A
H
P
Active
ILCC-48
AR0130CSSM00SPCA0-DPBR1
Pb
A
H
P
Active
ILCC-48
AR0130CSSM00SPCA0-DRBR
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
AR0130CSSM00SPCA0-DRBR1
Pb
A
H
P
Active
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
AR0130CSSM00SPCA0-DRBR2
Pb
A
H
P
Active
ILCC-48
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.