feedback
Rate this webpage
Need
Support?

SPSXT001FOM: Smart Passive Sensor Tag - Temperature

Datasheet: Smart Passive Sensor for Temperature Sensing
Rev. 0 (104kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor’s temperature sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of temperature in a variety of applications where size and accessibility is at a premium. The temperature sensor tag is specifically designed for the passive sensing of temperature on all metal surfaces. The tag digitizes sensed temperature information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor offers many benefits for deployment in industrial predictive maintenance and facilities management.
Features
 
  • Single IC, Smart Passive Sensing
  • Small Form Factor Packages
  • On-metal Temperature Sensing
  • On-chip RSSI Sensor
  • 64 bit TID and 128 bit EPC + 192 Bit User Defined Memory
  • EPC Class 1 Gen 2 v.2.0.1 ISO 18000-6C Compliant
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Applications
  • Industrial Predictive Maintenance
  • Facilities Management
Technical Documentation & Design Resources
Software (1) Package Drawings (2)
Tutorials (1) Videos (9)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SPS1T001FOM Active
Pb-free
Halide free
SPSXT001FOM, FCC RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $4.6666
SPS2T001FOM Active
Pb-free
Halide free
SPSXT001FOM, ETSI RF Tag 166.5x20mm 888AH NA Tape and Reel 1000 $4.6666
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Sensing Function
Frequency Band
Attach Material
Package Type
SPS1T001FOM  
 $4.6666 
Pb
H
 Active   
Temperature
FCC
Metal
RF Tag 165.7x20mm
SPS2T001FOM  
 $4.6666 
Pb
H
 Active   
Temperature
ETSI
Metal
RF Tag 166.5x20mm
Case Outlines
888AH    888AJ   
Previously Viewed Products
Clear List

Featured Video
Introducing New Battery-Free Smart Passive Sensors Turnkey Solution Kit
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.