SPSXM002PET: Smart Passive Sensor Tag - Moisture
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor’s moisture sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of moisture in a variety of applications where size and accessibility are at a premium. The moisture detection sensor tag is specifically designed for the passive sensing of moisture on various surfaces and finished goods such as plastics, wood, and plaster. The tag digitizes sensed moisture detection information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor can greatly enhance the reliability of the end product and offers many benefits for deployment in medical and industrial settings.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (2) | Package Drawings (2) |
Application Notes (1) | Videos (8) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SPSDEVK1-PET-GEVK | Active |
|
SPSDEVK1-PET-GEVK: Smart Passive Sensor Development Kit |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
SPS1M002PET | Active |
|
SPSXM002PET, FCC | RF Tag 101.60x31.75mm | 888AD | NA | Tape and Reel | 1000 | $4.3999 | |||||||||
SPS2M002PET | Active |
|
SPSXM002PET, ETSI | RF Tag 101.60x31.75mm | 888AE | NA | Tape and Reel | 1000 | $4.3999 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 5,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Sensing Function
Frequency Band
Attach Material
Package Type
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.