feedback
Rate this webpage
Need
Support?

SPSXF001PET: Smart Passive Sensor Tag - Fluid Level

Datasheet: Smart Passive Sensor for Indirect Moisture Sensing
Rev. 1 (124kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor’s moisture sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of fluid levels in a variety of applications where size and accessibility is at a premium. The fluid level detection sensor tag is specifically designed for the passive sensing of fluid through thin surfaces such as plastics. The tag digitizes sensed fluid level information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor can greatly enhance the reliability of the end product and offers many benefits for deployment in medical and industrial settings.
Features
 
  • Single IC, Smart Passive Sensing
  • Small Form Factor Packages
  • Fluid level detection through non-metal surfaces
  • On-chip RSSI Sensor
  • 64 bit TID and 128 bit EPC + 192 Bit User Defined Memory
  • EPC Class 1 Gen 2 v.2.0.1 ISO 18 000−6C Compliant
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
Applications
  • Medical
  • Industrial
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SPSDEVK1-PET-GEVK Active
Pb-free
SPSDEVK1-PET-GEVK: Smart Passive Sensor Development Kit
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SPS1F001PET Active
Pb-free
Halide free
SPSXF001PET, FCC RF Tag 104.78x19.05mm 888AB NA Tape and Reel 1000 $4.3999
SPS2F001PET Active
Pb-free
Halide free
SPSXF001PET, ETSI RF Tag 104.78x19.05mm 888AC NA Tape and Reel 1000 $4.3999
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 6,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 5,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Sensing Function
Frequency Band
Attach Material
Package Type
SPS1F001PET  
 $4.3999 
Pb
H
 Active   
Moisture
FCC
Non-Metal
RF Tag 104.78x19.05mm
SPS2F001PET  
 $4.3999 
Pb
H
 Active   
Moisture
ETSI
Non-Metal
RF Tag 104.78x19.05mm
Case Outlines
888AB    888AC   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Moisture Sensing for Smart Agriculture
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.