SPS1M: On-metal Smart Passive Sensor Tag - Moisture
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor’s moisture sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of moisture in a variety of applications where size and accessibility is at a premium. The moisture level detection sensor tag is specifically designed for the passive sensing of moisture on various surfaces and finished goods such as plastics, wood, and plaster. The tag digitizes sensed moisture detection/level information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor can greatly enhance the reliability of the end product and offers many benefits for deployment in industrial settings.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Tutorials (3) | Data Sheets (1) |
Application Notes (4) | Package Drawings (6) |
White Papers (1) | Videos (13) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
SPS1M001A | Obsolete |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Bulk Bag | 500 | ||||||||||
SPS1M001A-01 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-02 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-03 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-04 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-05 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-06 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-07 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-08 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-09 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
|||||||||
SPS1M001A-10 | Active |
|
SPS1M | RF Tag 165.7x20mm | 888AJ | NA | Tape and Reel | 1000 | $7.3332
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Sensing Function
Frequency Band
Attach Material
Package Type
Support |
Featured Video |
Automotive Rain Sensor Application Solution Using Battery Free Wireless Sensors |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.