Ambient Light Sensor + Proximity Sensor

Overview

The NOA3301 combines an advanced digital proximity sensor and LED driver with an ambient light sensor (ALS) and tri-mode I2C interface with interrupt capability in an integrated monolithic device. Multiple power management features and very low active sensing power consumption directly address the power requirements of battery operated mobile phones and mobile internet devices.

The proximity sensor measures reflected light intensity with a high degree of precision and excellent ambient light rejection. The NOA3301 enables a proximity sensor system with a 32:1 programmable LED drive current range and a 30 dB overall proximity detection threshold range. The photopic light response, dark current compensation and high sensitivity of the ambient light sensor eliminates inaccurate light level detection, insuring proper backlight control even in the presence of dark cover glass.

The NOA3301 is ideal for improving the user experience by enhancing the screen interface with the ability to measure distance for near/far detection in real time and the ability to respond to ambient lighting conditions to control display backlight intensity.

  • Measure human presense in terms of distance
  • Control backlight intensity
  • Smart phones, mobile internet devices, MP3 players, GPS
  • Mobile device displays and backlit keypads
  • 30dB proximity threshold range
  • 32:1 LED driver range
  • IR and ambient light rejection
  • Dark current compensation
  • Photopic light response
  • Output counts proportional to ambient light intensity

Tools and Resources

Product services, tools and other useful resources related to NOA3301

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IOTyp (µA)

Output Interface

Vin Min (V)

Vin Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NOA3301CUTAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

CUDFN-8

5

260

REEL

2500

No

-

I2C

2.3

3.6

-40

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.