NOA1305: Ambient Light Sensor
|
|
»View Material Composition
» Product Change Notification |
The NOA1305 ambient light sensor (ALS) is designed for handheld applications and integrates a 16-bit ADC, a 2-wire I2C digital interface, internal clock oscillator and a power down mode. The built in dynamic dark current compensation and precision calibration capability coupled with excellent IR and 50-60 Hz flicker rejection enables highly accurate measurements from very low light levels to full sunlight. The device can support simple count equals lux readings in interrupt-driven or polling modes. The NOA1305 employs proprietary CMOS image sensing technology from ON Semiconductor to provide large signal to noise ratio (SNR) and wide dynamic range (DR) over the entire operating temperature range. The optical filter used with this chip provides a light response similar to that of the human eye.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (4) | Evaluation Board Documents (7) |
Data Sheets (1) | UsersManual (1) |
Package Drawings (1) | FAQ (1) |
Videos (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
RSL10-SENSE-DB-GEVK | Active |
|
RSL10 Sensor Development Kit with Debugger | ||
RSL10-SENSE-GEVK | Active |
|
RSL10 Sensor Development Kit |
FutureElectronics (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 10 |
FutureElectronics (2020-08-19) | : | 10 |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NOA1305CUTAG | Last Shipments |
|
NOA1305 | CUDFN-6 | 505AK | 3 | 260 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
505AK
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.