Ambient Light Sensor with I2C Interface

Obsolete

Overview

NOA1302 integrates a wide dynamic range ambient light sensor (ALS) with a 16-bit ADC and a 2-wire I2C digital interface. The NOA1302 ambient light sensor provides a linear response over the range of close to 0 lux to well over 100,000 lux with programmable integration times to optimize noise performance. The sensor employs proprietary CMOS image sensing technology from onsemi which provides low noise and high dynamic range output signals and light response similar to the response of the human eye.
The NOA1302 operates as an I2C slave device and supports commands to set options in the device and read out the ambient light intensity count.

  • Display power management in computing
  • Display power management in consumer products
  • Power management for general illumination
  • Laptops, notebooks, digital signage
  • LED indoor/outdoor residential, street lights
  • LCD TV/monitors, digital picture frame
  • Close to human eye response
  • 0 lux to over 100,000 lux range
  • Programmable integration times
  • Linear response over full range
  • Output count proportional to ambient light intensity

Tools and Resources

Product services, tools and other useful resources related to NOA1302

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IOTyp (µA)

Output Interface

Vin Min (V)

Vin Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NOA1302DCRG

Loading...

Obsolete

View__CAD

Pb

A

H

P

CTSSOP with Sensor Window-8

3

260

REEL

1

No

-

I2C

3

3.6

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.