Ambient Light Sensor with Dark Current Compensation

Overview

The NOA1211 is a very low power ambient light sensor (ALS) with an analog current output and a power down mode to conserve power. Designed primarily for handheld device applications, the active power dissipation of this chip is less than 8 uA at dark and its quiescent current consumption is less than 200 pA in power down mode. The device can operate over a very wide range of voltages from 2V to 5.5V. The NOA1211 employs proprietary CMOS image sensing technology from onsemi, including built-in dynamic dark current compensation to provide large signal to noise ratio (SNR) and wide dynamic range (DR) over the entire operating temperature range. The photopic optical filter provides a light response similar to that of the human eye. Together the photopic light response and dark current compensation insures accurate light level detection.

  • Display power management
  • Cell phones, PDAs, MP3 players, GPS
  • Internet Mobile Devices (IMD)
  • Cameras, video recorders
  • Mobile devices with displays or backlit keypads
  • Photopic light response
  • Dark current compensation
  • 0 lux to over 100K lux range
  • Power down mode
  • Less than 8uA power at 0 lux
  • Selectable gain ranges
  • Linear response over full range

Tools and Resources

Product services, tools and other useful resources related to NOA1211

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IOTyp (µA)

Output Interface

Vin Min (V)

Vin Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NOA1211CUTAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

CUDFN-6

5

260

REEL

2500

No

14

Analog

2

5.5

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.