LV0111CF: Ambient Light Sensor, Logarithmic Current Output, with Standby Function
|
|
»View Material Composition
» Product Change Notification |
LV0111CF is a photo IC for ambient light sensor which has the characteristics of spectral response similar to that of human eyes. It is suitable for the applications like mobile phone (for Digital-TV, One-segment), LCD-TV, laptop computer, PDA, DSC and Camcorder.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV0111CFGEVB | Consult Sales Office |
|
Micro-Sized Ambient Light Sensor Evaluation Board |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LV0111CF-TLM-H | Lifetime |
|
LV0111CF | ODCSP-4J | 570AD | 3 | 260 | Tape and Reel | 5000 | $0.6933
|
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
570AD
Application
Diagram - Block
Support |