feedback
Rate this webpage
Need
Support?

LA0151CS: Ambient Light Sensor, Linear Current Output, with 2-Stage Gain Switching

Datasheet: Ambient Light Sensor, Linear Current Output, with 2-Stage Gain Switching
Rev. 1 (216kB)
Product Overview
»View Material Composition
» Product Change Notification
LA0151CS is a linear current output type illumination (ambient light) sensor with 2-stage gain switching.
Features   Benefits
     
  • Extremely small package (1.01*1.01*0.6 mm)
 
  • Facilitates miniaturization of end products
  • Low power consumption (150uA at 1,000 Lux)
 
  • Saving energy
  • No sensibility in IR area
 
  • Little sensitivity differences between fluorescent lamp and incandescent lamp
  • Low gain mode function (-35 dB)
   
End Products
  • Mobile phone and Tablete
  • Digital stillcameras
  • Security cameras
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LA0151CSGEVB Consult Sales Office
Pb-free
LA0151CSGEVB Illumination Sensor Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LA0151CS-TLM-E Lifetime
Pb-free
Halide free
LA0151CS ODCSP-4 570AC 3 260 Tape and Reel 5000 $0.4133
Market Leadtime (weeks) : Contact Factory
Case Outlines
570AC   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.