feedback
Rate this webpage
Need
Support?

FAM65CR51DZ: Power Integrated Module (PIM) Boost Converter Stage for Multiphase and Semi-Bridgeless PFC

Datasheet: Boost Converter Stage in APM16 Series for Multiphase and Semi-Bridgeless PFC
Rev. 2 (392kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FAM65CR51DZ is a power integrated MOSFET module with boost converter stage for multi-phase and semi-bridgeless power factor correction (PFC).
Features   Benefits
     
  • Integrated SIP or DIP Boost Converter Stage Power Module for On−board Charger (OBC) in EV−PHEV
 
  • Enable Design of Small, Efficient and Reliable System for Reduced Vehicle Fuel Consumption and CO2 Emission
  • 5 kV/1 sec Electrically Isolated Substrate for Easy Assembly
 
  • Simplified Assembly, Optimized Layout, High Level of Integration, and Improved Thermal Performance
  • Compact Design for Low Total Module Resistance
   
  • Module Serialization for Full Traceability
   
  • Lead Free, RoHS and UL94V−0 Compliant
   
  • Automotive Qualified per AEC Q101 and AQG324 Guidelines
   
Applications   End Products
  • PFC Stage of an On−board Charger in PHEV−HEV
 
  • On−board Charger in PHEV−HEV
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FAM65CR51DZ1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FAM65CR51DZ APMCD-A16 / 12LD, AUTOMOTIVE MODULE MODGG NA Tube 72 Contact Sales Office
FAM65CR51DZ2 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FAM65CR51DZ APMCD-B16 / 12LD, AUTOMOTIVE MODULE MODGK NA Tube 72 Contact Sales Office
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 2,448
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 64

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
RDS(on) Max (mΩ)
Package Type
FAM65CR51DZ1  
Pb
A
H
P
 Active   
Dual Boost
650
51
APMCD-A16 / 12LD, AUTOMOTIVE MODULE
FAM65CR51DZ2  
Pb
A
H
P
 Active   
Dual Boost
650
51
APMCD-B16 / 12LD, AUTOMOTIVE MODULE
Case Outlines
MODGK    MODGG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.