feedback
Rate this webpage
Need
Support?

FAM65CR51ADZ1: Power Integrated Module (PIM) Boost Converter Stage for Multiphase and Semi-Bridgeless PFC

Datasheet: Boost Converter Stage in APM16 Series for Multiphase and Semi-Bridgeless PFC with SiC Diodes
Rev. 2 (405kB)
Product Overview
»View Material Composition
» Product Change Notification
The FAM65CR51ADZ1 is a power integrated MOSFET module with boost converter stage for multi-phase and semi-bridgeless power factor correction (PFC) with Diodes
Features   Benefits
     
  • Integrated SIP or DIP Boost Converter Stage Power Module for On−board Charger (OBC) in EV−PHEV
 
  • Enable Design of Small, Efficient and Reliable System for Reduced Vehicle Fuel Consumption and CO2 Emission
  • 5 kV/1 sec Electrically Isolated Substrate for Easy Assembly
 
  • Simplified Assembly, Optimized Layout, High Level of Integration, and Improved Thermal Performance
  • Compact Design for Low Total Module Resistance
   
  • Module Serialization for Full Traceability
   
  • Lead Free, RoHS and UL94V−0 Compliant
   
  • Automotive Qualified per AEC Q101 and AQG324 Guidelines
   
Applications   End Products
  • PFC Stage of an On−board Charger in PHEV−HEV
 
  • On−board Charger in PHEV−HEV
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FAM65CR51ADZ1 Product Preview
Pb-free
Halide free
FAM65CR51ADZ1, with SiC Diodes APMCD-A16 / 12LD, AUTOMOTIVE MODULE MODGG NA Tube 72 Contact Sales Office
FAM65CR51ADZ2 Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
FAM65CR51ADZ1, with SiC Diodes APMCD-B16 / 12LD, AUTOMOTIVE MODULE MODGK NA Tube 72 $17.9996
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
RDS(on) Max (mΩ)
Package Type
FAM65CR51ADZ1  
Pb
H
 Product Preview   
Dual Boost with SiC Diodes
650
51
APMCD-A16 / 12LD, AUTOMOTIVE MODULE
FAM65CR51ADZ2  
 $17.9996 
Pb
A
H
P
 Active   
Dual Boost with SiC Diodes
650
51
APMCD-B16 / 12LD, AUTOMOTIVE MODULE
Case Outlines
MODGK    MODGG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.