feedback
Rate this webpage
Need
Support?

STK5MFU3C1A-E: 2-in-1 PFC and Inverter Intelligent Power Module (IPM), 600 V, 30 A

Datasheet: 2-in-1 PFC and Inverter Intelligent Power Module (IPM), 600 V, 30 A
Rev. 1 (659kB)
Product Overview
»View Material Composition
» Product Change Notification
The STK5MFU3C1A-E is a fully-integrated PFC and inverter power stage consisting of a high-voltage driver, six motor drive IGBTs, one PFC IGBT, one PFC rectifier and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3-phase bridge with common emitter connections for the lower legs. An internal comparator and reference connected to the over-current protection circuit allows the designer to set individual over-current protection levels for the PFC and the inverter stages. Additionally, the power stage has a full range of protection functions including crossconduction protection, external shutdown and under-voltage lockout functions.
Features   Benefits
     
  • Simple thermal design with PFC and inverter stage in one package
 
  • Simplified thermal design. Minimal external components.
  • PFC operating frequency up to 40 kHz
 
  • Reduced inductor size.
  • Cross-conduction protection
 
  • Robust operation under fault conditions.
  • Adjustable over-current protection level
 
  • Robust operation under fault conditions.
  • Integrated bootstrap diodes and resistors
 
  • Reduced external component count and layout size.
  • Certification : UL1557 (File Number : E339285)
   
Applications   End Products
  • Industrial HVAC
  • Industrial Automation
  • Major Home Appliances
 
  • Heat Pumps
  • Industrial Fans
  • Industrial Pumps
  • Clothes Washers
  • Refrigerators
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (5)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STK5MFU3C1AGEVB Active
Pb-free
2-in-1 PFC and Inverter Intelligent Power Module Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
STK5MFU3C1A-E Obsolete
Pb-free
STK5MFU3C1A-E, 2-in-1(PFC + Inverter), (IPM), 600 V, 30 A SIP-23 127DG NA Tube 280  
Market Leadtime (weeks) : Contact Factory
Case Outlines
127DG   
STK5MFU3C1A-E: 2-in-1 PFC and Inverter Intelligent Power Module (IPM), 600 V, 30 A
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.