feedback
Rate this webpage
Need
Support?

FNB41560: Intelligent Power Module, 600 V, 15A

Datasheet: FNB41560B2-D.pdf
Rev. A (737kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
FNB41560 is a Motion SPM® 45 series that ON Semiconductor has newly developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as washing machines and industrial fans. It combines low-loss short-circuit rated IGBTs and optimized gate drivers in a fully isolated package to deliver a simple and robust design. The system reliability is further enhanced by the built-in NTC for temperature monitoring, integrated under-voltage lock-out function for both high and low side, and an over-current protection input. Three separate open-emitter pins for low side IGBTs make three leg current sensing possible. Built-in bootstrap diodes and dedicated VS pins make PCB layout easy.
Features
 
  • 600V, 15A 3-phase IGBT inverter including control ICs for gate drive and protections
  • Easy PCB layout thanks to the built-in bootstrap diodes and the dedicated Vs pins
  • Three separate open-emitter pins from low side IGBTs for three leg current sensing
  • Single-grounded power supply with bootstrap operations
  • Built-in thermistor for temperature monitoring
  • Isolation rating of 2000Vrms/min.
Applications
  • Motion Control - Home Appliance/Industrial Motor
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FEBSPM3SPM45-M01MTCA-GEVB Active
Pb-free
Motion SPM3/45H Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FNB41560 Active, Not Rec
Pb-free
Halide free
FNB41560, Standard Pin Length CDIP-026 MODFA NA Tube 72 $9.1998
Market Leadtime (weeks) : 13 to 16
Case Outlines
MODFA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.