feedback
Rate this webpage
Need
Support?

FNA25012A: Intelligent Power Module, 1200 V, 50 A

Datasheet: 1200 V Motion SPM® 2 Series
Rev. 3 (587kB)
Product Overview
»View Material Composition
» Product Change Notification
The FNA25012A is a Motion SPM® 2 module providing a fully-featured, high-performance inverter output stage for AC induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features: under-voltage lockouts, over-current shutdown, temperature sensing, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logiclevel gate inputs to high-voltage, high-current drive signals to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
Features
 
  • UL Certified No. E209204 (UL1557)
  • 1200 V - 50 A 3-Phase IGBT Inverter, Including Control ICs for Gate Drive and Protections
  • Low-Loss, Short-Circuit-Rated IGBTs
  • Very Low Thermal Resistance Using AlN DBC Substrate
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Single-Grounded Power Supply Supported
  • Built-In NTC Thermistor for Temperature Monitoring and Management
  • Adjustable Over-Current Protection via Integrated Sense-IGBTs
  • Isolation Rating of 2500 Vrms / 1 min.
  • RoHS Compliant
Applications
  • Motion Control - Home Appliance/Industrial Motor
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FNA25012A Active
Pb-free
Halide free
FNA25012A DIP-034 MODFQ NA Tube 24 $79.798
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Family
Type
Substrate
Input Logic
Rated Voltage Min (V)
IO @ 25 °C Min (A)
VCE(sat) @ 25 °C Typ (V)
RDS(on) (Ω)
Emitter Configuration
Shutdown Pin
Mounting Type
Package Type
FNA25012A  
 $79.798 
Pb
H
 Active   
SPM34
3-Phase Inverter IGBT
DBC
Active High
1200
50
2.2
3 Emitter Pins
Yes
DIP
DIP-034
Case Outlines
MODFQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.