NVG800A75L4DSC: VE-Trac Dual - Dual Side Cooling Half-Bridge Power Module for Automotive, 750V, 800A, 90° Power Tabs
|
|
»View Material Composition
» Product Change Notification |
The NVG800A75L4DSC is part of a family of power modules with dual side cooling and compact footprints for Hybrid (HEV) and Electric Vehicle (EV) traction inverter application.
The module consists of two Field Stop 4 (FS4) Narrow Mesa IGBTs in a half-bridge configuration. The chipset utilizes the new narrow mesa IGBT technology in providing high current density and robust short circuit protection with higher blocking voltage to deliver outstanding performance in EV traction applications.
A dual-side liquid cooling heatsink reference design along with a complete inverter kit (NVG800A75L4-EVK) is available to enable easier design in.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (2) | Package Drawings (1) |
Simulation Models (2) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NVG800A75L4DSC-EVK | Active |
|
VE-Trac Dual EZ Kit |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NVG800A75L4DSC | Active |
|
NVG800A75L4DSC | AHPM15-CEA | 100DD | NA | Tube | 6 | $179.9955
|
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
Rated Current (A)
VCE(sat) Typ (V)
VF Typ (V)
Application
Package Type
NVG800A75L4DSC
$179.9955
Pb
A
H
P
Active
Half Bridge
750
800
1.3
1.4
Automotive
AHPM15-CEA
Case Outlines
100DD
New Products |
NVG800A75L4DSC
:
Power Module, Half-Bridge, Dual Side Cooling, Automotive, 750 V, 800 A
|
Support |
Featured Video |
VE-Trac Innovative Traction Inverter Solution |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.