Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor

Active

Overview

The NCV803 is a cost-effective system supervisor circuit designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required.

The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which trimmed by factor after VCC rises above the reset threshold. The NCV803 has an open drain active-low RESET(bar) output. The output of the NCV803 is guaranteed valid down to VCC = 1.0 V and is available in a SC-70 package.

The NCV803 is optimized to reject fast transient glitches on the VCC line. Low supply current of 0.5 µA (VCC = 3.3 V) make this device suitable for battery powered applications.

  • Computers
  • Embedded Systems
  • Battery Powered Equipment
  • Critical Power Supply Monitoring
  • Industrial equipment
  • Robotics
  • Precision VCC Monitor for 1.5 V, 1.8V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supplies
  • Low 0.5 uA Supply Current
  • VCC Transient Immunity
  • No External Components
  • Precision Monitoring Voltage of 3.08V
  • Guaranteed Minimum RESET Output Duration of 20msec
  • RESET Output Guaranteed to VCC = 1.0 V
  • Small SC-70 Package
  • Wide Operating Temperature: -40°C to 105°C

Tools and Resources

Product services, tools and other useful resources related to NCV803

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

NCV803SQ308D2T1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

1

5.5

3.08

0.5

Low

Yes

No

No

$0.1584

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.