feedback
Rate this webpage
Need
Support?

NCP303: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output

Datasheet: Voltage Detector Series with Programmable Delay
Rev. 26 (171kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP/NCV302 and NCP/NCV303 series are second generation ultra-low current voltage detectors that contain a programmable time delay generator. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

Each series features a highly accurate under voltage detector with hysteresis and an externally programmable time delay generator. This combination of features prevents erratic system reset operation.The NCP/NCV302 series consists of complementary output devices that are available with either an active high or active low reset. The NCP/NCV303 series has an open drain N-channel output with an active low reset output.
Features   Benefits
     
  • NCV Version for Automotive
 
  • AEC-Q100 Qualified
  • Quiescent Current of 0.5 uA Typical
   
  • High Accuracy Under Voltage Threshold of 2.0%
   
  • Externally Programmable Time Delay Generator
   
  • Wide Operating Voltage Range of 0.8 V to 10 V
   
  • Complementary or Open Drain Output
   
  • Active Low or Active High Reset
   
  • Pb-Free Packages are Available
   
Applications
  • Microprocessor Reset Controller
  • Low Battery Detection
  • Power Fail Indicator
  • Battery Backup Detection
  • Battery Backup Detection
  • Body Electronic
  • Occupant Protection
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Powertrain
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP303LSN09T1G Active
Pb-free
Halide free
NCP303, 0.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1535
NCP303LSN09T2G Active
Pb-free
Halide free
NCP303, NCP303LSN09 in T2 T&R Orientation TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.236
NCP303LSN10T1G Active
Pb-free
Halide free
NCP303, 1.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN11T1G Active
Pb-free
Halide free
NCP303, 1.1 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN13T1G Active
Pb-free
Halide free
NCP303, 1.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN14T1G Active
Pb-free
Halide free
NCP303, 1.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN15T1G Active
Pb-free
Halide free
NCP303, 1.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN16T1G Active
Pb-free
Halide free
NCP303, 1.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN17T1G Active
Pb-free
Halide free
NCP303, 1.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN18T1G Active
Pb-free
Halide free
NCP303, 1.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN20T1G Active
Pb-free
Halide free
NCP303, 2.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1535
NCP303LSN22T1G Active
Pb-free
Halide free
NCP303, 2.2 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1705
NCP303LSN23T1G Active
Pb-free
Halide free
NCP303, 2.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN24T1G Active
Pb-free
Halide free
NCP303, 2.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN25T1G Active
Pb-free
Halide free
NCP303, 2.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN26T1G Active
Pb-free
Halide free
NCP303, 2.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN27T1G Active
Pb-free
Halide free
NCP303, 2.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1929
NCP303LSN28T1G Active
Pb-free
Halide free
NCP303, 2.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.236
NCP303LSN29T1G Active
Pb-free
Halide free
NCP303, 2.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1535
NCP303LSN30T1G Active
Pb-free
Halide free
NCP303, 3.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1772
NCP303LSN31T1G Active
Pb-free
Halide free
NCP303, 3.1 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN32T1G Active
Pb-free
Halide free
NCP303, 3.2 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN33T1G Active
Pb-free
Halide free
NCP303, 3.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN34T1G Active
Pb-free
Halide free
NCP303, 3.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN36T1G Active
Pb-free
Halide free
NCP303, 3.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.236
NCP303LSN38T1G Active
Pb-free
Halide free
NCP303, 3.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN40T1G Active
Pb-free
Halide free
NCP303, 4.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN42T1G Active
Pb-free
Halide free
NCP303, 4.2 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN44T1G Active
Pb-free
Halide free
NCP303, 4.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.236
NCP303LSN45T1G Active
Pb-free
Halide free
NCP303, 4.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1559
NCP303LSN46T1G Active
Pb-free
Halide free
NCP303, 4.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN47T1G Active
Pb-free
Halide free
NCP303, 4.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP303LSN49T1G Active
Pb-free
Halide free
NCP303, 4.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCV303LSN09T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303, 0.9V, Reset Low, Auto TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.3067
NCV303LSN11T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.3067
NCV303LSN22T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.3067
NCV303LSN24T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303, 2.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.3067
NCV303LSN25T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303, 2.5V, Reset Low, Auto TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.3067
NCV303LSN27T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303, VOLTAGE DETECTOR 2.7V AUTO TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.2112
NCV303LSN31T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.2
NCV303LSN34T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.3067
NCV303LSN40T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP303, Undervoltage Detector TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.3067
NCP303LSN09T1 Obsolete
NCP303, 0.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN11T1 Obsolete
NCP303, 1.1 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN13T1 Obsolete
NCP303, 1.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN14T1 Obsolete
NCP303, 1.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN15T1 Obsolete
NCP303, 1.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN16T1 Obsolete
NCP303, 1.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN17T1 Obsolete
NCP303, 1.7 V, Reset Low TSOP-5 / SOT-23-5 483 NA Tape and Reel 3000  
NCP303LSN18T1 Obsolete
NCP303, 1.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN20T1 Obsolete
NCP303, 2.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN22T1 Obsolete
NCP303, 2.2 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN23T1 Obsolete
NCP303, 2.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN24T1 Obsolete
NCP303, 2.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN25T1 Obsolete
NCP303, 2.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN26T1 Obsolete
NCP303, 2.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN27T1 Obsolete
NCP303, 2.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN28T1 Obsolete
NCP303, 2.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN29T1 Obsolete
NCP303, 2.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN30T1 Obsolete
NCP303, 3.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN31T1 Obsolete
NCP303, 3.1 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN32T1 Obsolete
NCP303, 3.2 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN33T1 Obsolete
NCP303, 3.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN34T1 Obsolete
NCP303, 3.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN36T1 Obsolete
NCP303, 3.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN38T1 Obsolete
NCP303, 3.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN40T1 Obsolete
NCP303, 4.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN42T1 Obsolete
NCP303, 4.2 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN44T1 Obsolete
NCP303, 4.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN45T1 Obsolete
NCP303, 4.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN46T1 Obsolete
NCP303, 4.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN47T1 Obsolete
NCP303, 4.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP303LSN49T1 Obsolete
NCP303, 4.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 42,000
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 3,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 24,000
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 12,000
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 39,000
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : <1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 30,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 36,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 48,000
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 9,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 63,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 324,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Voltages Monitored
VCC Max (V)
V(TO) Typ (V)
IQ Typ (µA)
Reset Active State
Reset Timer
Manual Reset
Watchdog Timer
Package Type
NCP303LSN09T1G  
 $0.1535 
Pb
H
 Active   
1
10
0.9
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN09T2G  
 $0.236 
Pb
H
 Active   
1
10
0.9
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN10T1G  
Pb
H
 Active   
1
10
1
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN11T1G  
Pb
H
 Active   
1
10
1.1
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN13T1G  
Pb
H
 Active   
1
10
1.3
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN14T1G  
Pb
H
 Active   
1
10
1.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN15T1G  
Pb
H
 Active   
1
10
1.5
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN16T1G  
Pb
H
 Active   
1
10
1.6
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN17T1G  
Pb
H
 Active   
1
10
1.7
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN18T1G  
Pb
H
 Active   
1
10
1.8
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN20T1G  
 $0.1535 
Pb
H
 Active   
1
10
2
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN22T1G  
 $0.1705 
Pb
H
 Active   
1
10
2.2
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN23T1G  
Pb
H
 Active   
1
10
2.3
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN24T1G  
Pb
H
 Active   
1
10
2.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN25T1G  
Pb
H
 Active   
1
10
2.5
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN26T1G  
Pb
H
 Active   
1
10
2.6
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN27T1G  
 $0.1929 
Pb
H
 Active   
1
10
2.7
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN28T1G  
 $0.236 
Pb
H
 Active   
1
10
2.8
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN29T1G  
 $0.1535 
Pb
H
 Active   
1
10
2.9
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN30T1G  
 $0.1772 
Pb
H
 Active   
1
10
3
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN31T1G  
Pb
H
 Active   
1
10
3.1
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN32T1G  
Pb
H
 Active   
1
10
3.2
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN33T1G  
Pb
H
 Active   
1
10
3.3
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN34T1G  
Pb
H
 Active   
1
10
3.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN36T1G  
 $0.236 
Pb
H
 Active   
1
10
3.6
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN38T1G  
Pb
H
 Active   
1
10
3.8
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN40T1G  
Pb
H
 Active   
1
10
4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN42T1G  
Pb
H
 Active   
1
10
4.2
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN44T1G  
 $0.236 
Pb
H
 Active   
1
10
4.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN45T1G  
 $0.1559 
Pb
H
 Active   
1
10
4.5
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN46T1G  
Pb
H
 Active   
1
10
4.6
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN47T1G  
Pb
H
 Active   
1
10
4.8
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP303LSN49T1G  
Pb
H
 Active   
1
10
4.9
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN09T1G  
 $0.3067 
Pb
A
H
P
 Active   
1
10
0.9
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN11T1G  
 $0.3067 
Pb
A
H
P
 Active   
1
10
1.1
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN22T1G  
 $0.3067 
Pb
A
H
P
 Active   
1
10
2.2
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN24T1G  
 $0.3067 
Pb
A
H
P
 Active   
1
10
2.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN25T1G  
 $0.3067 
Pb
A
H
P
 Active   
1
10
2.5
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN27T1G  
 $0.2112 
Pb
A
H
P
 Active   
1
10
2.7
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN31T1G  
 $0.2 
Pb
A
H
P
 Active   
1
10
3.1
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN34T1G  
 $0.3067 
Pb
A
H
P
 Active   
1
10
3.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCV303LSN40T1G  
 $0.3067 
Pb
A
H
P
 Active   
1
10
4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
Case Outlines
483   
Packages
NCP303: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.