NCP803: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The MAX803/NCP803 is a cost-effective system supervisor circuit designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required.
The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which trimmed by factor after VCC rises above the reset threshold. The MAX803/NCP803 has an open drain active-low RESET(bar) output. The output of the MAX803/NCP803 is guaranteed valid down to VCC = 1.0 V and is available in a SOT-23 and SC-70 package.
The MAX803/NCP803 is optimized to reject fast transient glitches on the VCC line. Low supply current of 0.5 µA (VCC = 3.3 V) make this device suitable for battery powered applications.
The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which trimmed by factor after VCC rises above the reset threshold. The MAX803/NCP803 has an open drain active-low RESET(bar) output. The output of the MAX803/NCP803 is guaranteed valid down to VCC = 1.0 V and is available in a SOT-23 and SC-70 package.
The MAX803/NCP803 is optimized to reject fast transient glitches on the VCC line. Low supply current of 0.5 µA (VCC = 3.3 V) make this device suitable for battery powered applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP803SN120T1G | Active |
|
NCP803, 1.20 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.236 | ||||||||
NCP803SN160T1G | Active |
|
NCP803, 1.60 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1707 | ||||||||
NCP803SN232T1G | Active |
|
NCP803, 2.32 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1711 | ||||||||
NCP803SN263T1G | Active |
|
NCP803, 2.63 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.2095 | ||||||||
NCP803SN293D1T1G | Active |
|
NCP803, 2.93 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1589
|
||||||||
NCP803SN293D2T1G | Active |
|
NCP803, 2.93 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP803SN293D3T1G | Active |
|
NCP803, 2.93 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1589 | ||||||||
NCP803SN293T1G | Active |
|
NCP803, 2.93 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1707 | ||||||||
NCP803SN293T3G | Active |
|
NCP803, 2.93 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | Contact Sales Office | ||||||||
NCP803SN308T1G | Active |
|
NCP803, 3.08 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.2095 | ||||||||
NCP803SN400T1G | Active |
|
NCP803, 4.00 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP803SN438T1G | Active |
|
NCP803, 4.38 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1735 | ||||||||
NCP803SN463D1T1G | Active |
|
NCP803, ANA NCP803 4.63V uProc D1 Reset | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.236 | ||||||||
NCP803SN463T1G | Active |
|
NCP803, 4.63 V | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1675 | ||||||||
NCP803SN160T1 | Obsolete |
|
NCP803, 1.60 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP803SN232T1 | Obsolete |
|
NCP803, 2.32 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP803SN263T1 | Obsolete |
|
NCP803, 2.63 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP803SN293T1 | Obsolete |
|
NCP803, 2.93 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP803SN293T3 | Obsolete |
|
NCP803, 2.93 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 10000 | |||||||||
NCP803SN308T1 | Obsolete |
|
NCP803, 3.08 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP803SN438T1 | Obsolete |
|
NCP803, 4.38 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP803SN463T1 | Obsolete |
|
NCP803, 4.63 V | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 84,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 57,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 689,998 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 10,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Voltages Monitored
VCC Max (V)
V(TO) Typ (V)
IQ Typ (µA)
Reset Active State
Reset Timer
Manual Reset
Watchdog Timer
Package Type
NCP803SN463D1T1G
$0.236
Pb
A
H
P
Active
1
5.5
4.63
0.5
Low
Yes
No
No
SOT-23-3
Support |