feedback
Rate this webpage
Need
Support?

NCP803: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitor

Datasheet: Very Low Supply Current 3-Pin Microprocessor Reset Monitor
Rev. 10 (117kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MAX803/NCP803 is a cost-effective system supervisor circuit designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required.

The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which trimmed by factor after VCC rises above the reset threshold. The MAX803/NCP803 has an open drain active-low RESET(bar) output. The output of the MAX803/NCP803 is guaranteed valid down to VCC = 1.0 V and is available in a SOT-23 and SC-70 package.

The MAX803/NCP803 is optimized to reject fast transient glitches on the VCC line. Low supply current of 0.5 µA (VCC = 3.3 V) make this device suitable for battery powered applications.
Features
 
  • Precision VCC Monitor for 1.5 V, 1.8V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supplies
  • Precision Monitoring Voltages from 1.2 V to 4.9 V Available in 100 mV Steps
  • Four Guaranteed Minimum RESET Output Duration
    (1ms, 20ms, 100ms and 140ms)
  • RESET Output Guaranteed to VCC = 1.0 V
  • Low 0.5 uA Supply Current
  • VCC Transient Immunity
  • Small SOT-23 and SC-70 Package
  • No External Components
  • Wide Operating Temperature: -40°C to 105°C
Applications
  • Computers
  • Embedded Systems
  • Battery Powered Equipment
  • Critical A Power Supply Monitoring
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP803SN120T1G Active
Pb-free
Halide free
NCP803, 1.20 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.236
NCP803SN160T1G Active
Pb-free
Halide free
NCP803, 1.60 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1707
NCP803SN232T1G Active
Pb-free
Halide free
NCP803, 2.32 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1711
NCP803SN263T1G Active
Pb-free
Halide free
NCP803, 2.63 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.2095
NCP803SN293D1T1G Active
Pb-free
Halide free
NCP803, 2.93 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1589
NCP803SN293D2T1G Active
Pb-free
Halide free
NCP803, 2.93 V SOT-23-3 318-08 1 260 Tape and Reel 3000 Contact Sales Office
NCP803SN293D3T1G Active
Pb-free
Halide free
NCP803, 2.93 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1589
NCP803SN293T1G Active
Pb-free
Halide free
NCP803, 2.93 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1707
NCP803SN293T3G Active
Pb-free
Halide free
NCP803, 2.93 V SOT-23-3 318-08 1 260 Tape and Reel 10000 Contact Sales Office
NCP803SN308T1G Active
Pb-free
Halide free
NCP803, 3.08 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.2095
NCP803SN400T1G Active
Pb-free
Halide free
NCP803, 4.00 V SOT-23-3 318-08 1 260 Tape and Reel 3000 Contact Sales Office
NCP803SN438T1G Active
Pb-free
Halide free
NCP803, 4.38 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1735
NCP803SN463D1T1G Active
Pb-free
Halide free
NCP803, ANA NCP803 4.63V uProc D1 Reset SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.236
NCP803SN463T1G Active
Pb-free
Halide free
NCP803, 4.63 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1675
NCP803SN160T1 Obsolete
NCP803, 1.60 V SOT-23-3 318-08 1 235 Tape and Reel 3000  
NCP803SN232T1 Obsolete
NCP803, 2.32 V SOT-23-3 318-08 1 235 Tape and Reel 3000  
NCP803SN263T1 Obsolete
NCP803, 2.63 V SOT-23-3 318-08 1 235 Tape and Reel 3000  
NCP803SN293T1 Obsolete
NCP803, 2.93 V SOT-23-3 318-08 1 235 Tape and Reel 3000  
NCP803SN293T3 Obsolete
NCP803, 2.93 V SOT-23-3 318-08 1 235 Tape and Reel 10000  
NCP803SN308T1 Obsolete
NCP803, 3.08 V SOT-23-3 318-08 1 235 Tape and Reel 3000  
NCP803SN438T1 Obsolete
NCP803, 4.38 V SOT-23-3 318-08 1 235 Tape and Reel 3000  
NCP803SN463T1 Obsolete
NCP803, 4.63 V SOT-23-3 318-08 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 84,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 288,000
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 10,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 24,000
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 63,000
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Voltages Monitored
VCC Max (V)
V(TO) Typ (V)
IQ Typ (µA)
Reset Active State
Reset Timer
Manual Reset
Watchdog Timer
Package Type
NCP803SN120T1G  
 $0.236 
Pb
H
 Active   
1
5.5
1.2
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN160T1G  
 $0.1707 
Pb
H
 Active   
1
5.5
1.6
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN232T1G  
 $0.1711 
Pb
H
 Active   
1
5.5
2.32
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN263T1G  
 $0.2095 
Pb
H
 Active   
1
5.5
2.63
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN293D1T1G  
 $0.1589 
Pb
H
 Active   
1
5.5
2.93
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN293D2T1G  
Pb
H
 Active   
1
5.5
2.93
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN293D3T1G  
 $0.1589 
Pb
H
 Active   
1
5.5
2.93
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN293T1G  
 $0.1707 
Pb
H
 Active   
1
5.5
2.93
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN293T3G  
Pb
H
 Active   
1
5.5
2.93
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN308T1G  
 $0.2095 
Pb
H
 Active   
1
5.5
3.08
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN400T1G  
Pb
H
 Active   
1
5.5
4
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN438T1G  
 $0.1735 
Pb
H
 Active   
1
5.5
4.38
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN463D1T1G  
 $0.236 
Pb
H
 Active   
1
5.5
4.63
0.5
Low
Yes
No
No
SOT-23-3
NCP803SN463T1G  
 $0.1675 
Pb
H
 Active   
1
5.5
4.63
0.5
Low
Yes
No
No
SOT-23-3
Case Outlines
318-08   
Packages
NCP803: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitor
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.