2-Channel High-Side Power Monitor, 28V

Active

Overview

The NCP45496 is a high-performance monolithic IC that monitors the power on two high-voltage power supplies simultaneously. The voltage and current on each bus are measured and converted to a power signal that is output as a high-accuracy current. The power of multiple busses may be summed by connecting the power current signals (IPWRx). The power signal is also sampled by an internal ADC and made available over an SVID bus. The NCP45496 is also equipped with a low-latency open-drain ALARM signal that is produced by comparing the power of each bus to its individual threshold level, programmable over the SVID bus. If either bus exceeds the programmed power threshold, the low-latency ALARM signal will be pulled low. 

  • Power Management
  • Energy Consumption Tracking
  • Power Control Loops
  • Overload Protection
  • Graphics Cards
  • Desktop Computers
  • Notebooks
  • Enterprise Servers
  • Telecom Equipment
  • Battery Chargers
  • Single device monitors up to 2 supplies
  • High-accuracy scaled current output
  • Channel gains are individually programmable over SVID bus
  • Internal ADC provides digitized power measurements
  • Fast settling time
  • RoHS/REACH Compliant Device

Tools and Resources

Product services, tools and other useful resources related to NCP45496

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

NCP45496XMNWTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

3

260

REEL

3000

No

2

5.5

~NA~

~NA~

No

No

No

$1.0476

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.