4-Channel Voltage Bus and 4-Channel High-Side Current Shunt Monitor, 26 V

Active

Overview

The NCP45495 is a high-performance monolithic IC which can be used to monitor bus voltage and current on four high-voltage power supplies simultaneously. The HV bus voltages and currents are translated to a low-voltage power domain and multiplexed onto a single differential output for measurement externally by common ADCs. The NCP45495 offers programmable voltage and current gain settings and requires a minimal amount of external passives for a small cost saving solution. The device is also configurable to operate either standalone or as a pair, permitting up to eight separate HV power supplies to be monitored and measured.

  • Power Monitoring and Management
  • Power Control Loops

  • Graphics Cards
  • Desktop Computers
  • Notebooks
  • Set-top boxes
  • Enterprise Servers
  • Telecom Equipment
  • Battery Chargers

  • Translates and scales voltage and currents of buses up to 26V
  • Single device monitors up to 4 supplies
  • Ultra-low offset shunt amplifier (<150uV)
  • May be paired for monitoring up to eight supplies
  • Very low power down current
  • All channels individually gain programmable via I2C Interface
  • Fast settling time
  • Real-Time Bus Voltages Valid Signal
  • Adjustable output common-mode voltage adapts to most external ADC's
  • RoHS/REACH Compliant Device

Tools and Resources

Product services, tools and other useful resources related to NCP45495

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

NCP45495XMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

4000

Y

4

3.8

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

$0.7516

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.