NCP302: Voltage Detector Series with Programmable Delay and Complementary Output

Datasheet: Voltage Detector Series with Programmable Delay
Rev. 27 (171kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
The NCP/NCV302 and NCP/NCV303 series are second generation ultra-low current voltage detectors that contain a programmable time delay generator. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

Each series features a highly accurate under voltage detector with hysteresis and an externally programmable time delay generator. This combination of features prevents erratic system reset operation.The NCP/NCV302 series consists of complementary output devices that are available with either an active high or active low reset. The NCP/NCV303 series has an open drain N-channel output with an active low reset output.
Features   Benefits
     
  • NCV Version for Automotive
 
  • AEC-Q100 Qualified
  • Quiescent Current of 0.5 uA Typical
   
  • High Accuracy Under Voltage Threshold of 2.0%
   
  • Externally Programmable Time Delay Generator
   
  • Wide Operating Voltage Range of 0.8 V to 10 V
   
  • Complementary or Open Drain Output
   
  • Active Low or Active High Reset
   
  • Pb-Free Packages are Available
   
Applications
  • Microprocessor Reset Controller
  • Low Battery Detection
  • Power Fail Indicator
  • Battery Backup Detection
  • Battery Backup Detection
  • Body Electronic
  • Occupant Protection
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Powertrain
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP302HSN09T1G Last Shipments
Pb-free
Halide free
NCP302, 0.9 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302HSN18T1G Last Shipments
Pb-free
Halide free
NCP302, 1.8 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302HSN27T1G Last Shipments
Pb-free
Halide free
NCP302, 2.7 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302HSN30T1G Last Shipments
Pb-free
Halide free
NCP302, 3.0 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302HSN30T1GH Obsolete
Pb-free
Halide free
NCP302 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302HSN40T1G Last Shipments
Pb-free
Halide free
NCP302, 4.0 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302HSN45T1G Last Shipments
Pb-free
Halide free
NCP302, 4.5 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN09T1G Last Shipments
Pb-free
Halide free
NCP302, 0.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN15T1G Last Shipments
Pb-free
Halide free
NCP302, 1.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN18T1G Last Shipments
Pb-free
Halide free
NCP302, 1.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN20T1G Last Shipments
Pb-free
Halide free
NCP302, 2.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN27T1G Lifetime
Pb-free
Halide free
NCP302, 2.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1651
NCP302LSN28T1G Last Shipments
Pb-free
Halide free
NCP302, NCP302 DEVICE 2.8V VTH TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN30T1G Last Shipments
Pb-free
Halide free
NCP302, 3.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN30T1GH Obsolete
Pb-free
Halide free
NCP302 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN33T1G Last Shipments
Pb-free
Halide free
NCP302, 3.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN38T1G Last Shipments
Pb-free
Halide free
NCP302, 3.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN40T1G Last Shipments
Pb-free
Halide free
NCP302, 4.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN43T1G Last Shipments
Pb-free
Halide free
NCP302, 4.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN45T1G Last Shipments
Pb-free
Halide free
NCP302, 4.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302LSN47T1G Last Shipments
Pb-free
Halide free
NCP302, 4.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCV302HSN45T1G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP302, AUTO 302 Device 4.5V Vth TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCV302LSN20T1G Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP302, AUTO 302 DEVICE 2.9V VTH TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000  
NCP302HSN09T1 Obsolete
NCP302, 0.9 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302HSN18T1 Obsolete
NCP302, 1.8 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302HSN27T1 Obsolete
NCP302, 2.7 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302HSN30T1 Obsolete
NCP302, 3.0 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302HSN40T1 Obsolete
NCP302, 4.0 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302HSN45T1 Obsolete
NCP302, 4.5 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN09T1 Obsolete
NCP302, 0.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN15T1 Obsolete
NCP302, 1.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN18T1 Obsolete
NCP302, 1.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN20T1 Obsolete
NCP302, 2.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN27T1 Obsolete
NCP302, 2.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN30T1 Obsolete
NCP302, 3.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN33T1 Obsolete
NCP302, 3.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN38T1 Obsolete
NCP302, 3.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN40T1 Obsolete
NCP302, 4.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN43T1 Obsolete
NCP302, 4.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN45T1 Obsolete
NCP302, 4.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP302LSN47T1 Obsolete
NCP302, 4.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
ON Semiconductor   (2020-09-02) : 21,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >1K
PandS   (2020-09-14) : >1K
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 18,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
483   
Packages
NCP302: Voltage Detector Series with Programmable Delay and Complementary Output
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.