NCP300: Voltage Detector Series with Complementary Output
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP/NCV300 and NCP/NCV301 series are second generation ultra low current voltage detectors. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.
Each series features a highly accurate undervoltage detector with hysteresis which prevents erratic system reset operation as the comparator threshold is crossed.
The NCP/NCV300 series consists of complementary output devices thatare available with either an active high or active low reset output. The NCP301 series has an open drain N-channel output with either an active high or active low reset output.
The NCP/NCV300 and NCP/NCV301 device series are available in the Thin SOT23-5 package with standard under voltage thresholds. Additional thresholds that range from 0.9 V to 4.9 V in 100 mV steps can be manufactured.
Each series features a highly accurate undervoltage detector with hysteresis which prevents erratic system reset operation as the comparator threshold is crossed.
The NCP/NCV300 series consists of complementary output devices thatare available with either an active high or active low reset output. The NCP301 series has an open drain N-channel output with either an active high or active low reset output.
The NCP/NCV300 and NCP/NCV301 device series are available in the Thin SOT23-5 package with standard under voltage thresholds. Additional thresholds that range from 0.9 V to 4.9 V in 100 mV steps can be manufactured.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (1) | Videos (2) |
Application Notes (1) | Conformance Reports (1) |
Data Sheets (1) | Evaluation Board Documents (2) |
Package Drawings (1) | UsersManual (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP300HSN09T1G | Active |
|
NCP300, 0.9 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP300HSN18T1G | Active |
|
NCP300, 1.8 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300HSN27T1G | Active |
|
NCP300, 2.7 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300HSN30T1G | Active |
|
NCP300, 3.0 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300HSN45T1G | Active |
|
NCP300, 4.5 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300HSN47T1G | Active |
|
NCP300, 4.7 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP300LSN09T1G | Active |
|
NCP300, 0.9 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300LSN185T1G | Active |
|
NCP300, 1.85 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.236
|
||||||||
NCP300LSN18T1G | Active |
|
NCP300, 1.8 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300LSN20T1G | Active |
|
NCP300, 2.0 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1999 | ||||||||
NCP300LSN20T3G | Active |
|
NCP300, 2.0 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 10000 | Contact Sales Office
|
||||||||
NCP300LSN25T1G | Active |
|
NCP300, 2.5V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP300LSN27T1G | Active |
|
NCP300, 2.7 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP300LSN28T1G | Active |
|
NCP300, 2.8 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.236
|
||||||||
NCP300LSN30T1G | Active |
|
NCP300, 3.0 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.1468 | ||||||||
NCP300LSN33T1G | Active |
|
NCP300, 3.3 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300LSN34T1G | Active |
|
NCP300, 3.4 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300LSN36T1G | Active |
|
NCP300, 3.6V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.16
|
||||||||
NCP300LSN44T1G | Active |
|
NCP300, 4.4 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.236
|
||||||||
NCP300LSN45T1G | Active |
|
NCP300, 4.5 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300LSN46T1G | Active |
|
NCP300, 4.6 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCP300LSN47T1G | Active |
|
NCP300, 4.7 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP300HSN09T1 | Obsolete |
|
NCP300, 0.9 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300HSN18T1 | Obsolete |
|
NCP300, 1.8 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300HSN27T1 | Obsolete |
|
NCP300, 2.7 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300HSN30T1 | Obsolete |
|
NCP300, 3.0 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300HSN45T1 | Obsolete |
|
NCP300, 4.5 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300HSN47T1 | Obsolete |
|
NCP300, 4.7 V, Reset High | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN09T1 | Obsolete |
|
NCP300, 0.9 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN185T1 | Obsolete |
|
NCP300, 1.85 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN18T1 | Obsolete |
|
NCP300, 1.8 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN20T1 | Obsolete |
|
NCP300, 2.0 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN27T1 | Obsolete |
|
NCP300, 2.7 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN28T1 | Obsolete |
|
NCP300, 2.8 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN30T1 | Obsolete |
|
NCP300, 3.0 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN33T1 | Obsolete |
|
NCP300, 3.3 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN34T1 | Obsolete |
|
NCP300, 3.4 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN44T1 | Obsolete |
|
NCP300, 4.4 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN45T1 | Obsolete |
|
NCP300, 4.5 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN46T1 | Obsolete |
|
NCP300, 4.6 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 | |||||||||
NCP300LSN47T1 | Obsolete |
|
NCP300, 4.7 V, Reset Low | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 48,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 48,000 |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 40,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.