feedback
Rate this webpage
Need
Support?

NCP300: Voltage Detector Series with Complementary Output

Datasheet: Voltage Detector Series
Rev. 30 (165kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP/NCV300 and NCP/NCV301 series are second generation ultra low current voltage detectors. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

Each series features a highly accurate undervoltage detector with hysteresis which prevents erratic system reset operation as the comparator threshold is crossed.

The NCP/NCV300 series consists of complementary output devices thatare available with either an active high or active low reset output. The NCP301 series has an open drain N-channel output with either an active high or active low reset output.

The NCP/NCV300 and NCP/NCV301 device series are available in the Thin SOT23-5 package with standard under voltage thresholds. Additional thresholds that range from 0.9 V to 4.9 V in 100 mV steps can be manufactured.
Features   Benefits
     
  • NCV Version for Automotive
 
  • AEC-Q100 Qualified
  • Quiescent Current of 0.5 uA Typical
   
  • High Accuracy Under Voltage Threshold of 2.0%
   
  • Wide Operating Voltage Range of 0.8 V to 10 V
   
  • Complementary or Open Drain Reset Output
   
  • Active Low or Active High Reset Output
   
  • Pb-Free Packages are Available
   
Applications
  • Power Fail Indicator
  • Low Battery Detection
  • Battery Backup Detection
  • Microprocessor Reset Controller
  • Body Electroincs
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Occupant Protection
  • Powertrain
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP300HSN09T1G Active
Pb-free
Halide free
NCP300, 0.9 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300HSN18T1G Active
Pb-free
Halide free
NCP300, 1.8 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300HSN27T1G Active
Pb-free
Halide free
NCP300, 2.7 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300HSN30T1G Active
Pb-free
Halide free
NCP300, 3.0 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300HSN45T1G Active
Pb-free
Halide free
NCP300, 4.5 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300HSN47T1G Active
Pb-free
Halide free
NCP300, 4.7 V, Reset High TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN09T1G Active
Pb-free
Halide free
NCP300, 0.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN185T1G Active
Pb-free
Halide free
NCP300, 1.85 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.236
NCP300LSN18T1G Active
Pb-free
Halide free
NCP300, 1.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN20T1G Active
Pb-free
Halide free
NCP300, 2.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1999
NCP300LSN20T3G Active
Pb-free
Halide free
NCP300, 2.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 10000 Contact Sales Office
NCP300LSN25T1G Active
Pb-free
Halide free
NCP300, 2.5V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN27T1G Active
Pb-free
Halide free
NCP300, 2.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN28T1G Active
Pb-free
Halide free
NCP300, 2.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.236
NCP300LSN30T1G Active
Pb-free
Halide free
NCP300, 3.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1468
NCP300LSN33T1G Active
Pb-free
Halide free
NCP300, 3.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN34T1G Active
Pb-free
Halide free
NCP300, 3.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN36T1G Active
Pb-free
Halide free
NCP300, 3.6V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.16
NCP300LSN44T1G Active
Pb-free
Halide free
NCP300, 4.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.236
NCP300LSN45T1G Active
Pb-free
Halide free
NCP300, 4.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN46T1G Active
Pb-free
Halide free
NCP300, 4.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300LSN47T1G Active
Pb-free
Halide free
NCP300, 4.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP300HSN09T1 Obsolete
NCP300, 0.9 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300HSN18T1 Obsolete
NCP300, 1.8 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300HSN27T1 Obsolete
NCP300, 2.7 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300HSN30T1 Obsolete
NCP300, 3.0 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300HSN45T1 Obsolete
NCP300, 4.5 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300HSN47T1 Obsolete
NCP300, 4.7 V, Reset High TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN09T1 Obsolete
NCP300, 0.9 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN185T1 Obsolete
NCP300, 1.85 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN18T1 Obsolete
NCP300, 1.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN20T1 Obsolete
NCP300, 2.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN27T1 Obsolete
NCP300, 2.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN28T1 Obsolete
NCP300, 2.8 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN30T1 Obsolete
NCP300, 3.0 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN33T1 Obsolete
NCP300, 3.3 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN34T1 Obsolete
NCP300, 3.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN44T1 Obsolete
NCP300, 4.4 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN45T1 Obsolete
NCP300, 4.5 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN46T1 Obsolete
NCP300, 4.6 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
NCP300LSN47T1 Obsolete
NCP300, 4.7 V, Reset Low TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 48,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 48,000
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 18,000
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 9,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 40,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : <1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 12,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Voltages Monitored
VCC Max (V)
V(TO) Typ (V)
IQ Typ (µA)
Reset Active State
Reset Timer
Manual Reset
Watchdog Timer
Package Type
NCP300HSN09T1G  
Pb
H
 Active   
1
10
0.9
0.5
High
No
No
No
TSOP-5 / SOT-23-5
NCP300HSN18T1G  
Pb
H
 Active   
1
10
1.8
0.5
High
No
No
No
TSOP-5 / SOT-23-5
NCP300HSN27T1G  
Pb
H
 Active   
1
10
2.7
0.5
High
No
No
No
TSOP-5 / SOT-23-5
NCP300HSN30T1G  
Pb
H
 Active   
1
10
3
0.5
High
No
No
No
TSOP-5 / SOT-23-5
NCP300HSN45T1G  
Pb
H
 Active   
1
10
4.5
0.5
High
No
No
No
TSOP-5 / SOT-23-5
NCP300HSN47T1G  
Pb
H
 Active   
1
10
4.7
0.5
High
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN09T1G  
Pb
H
 Active   
1
10
0.9
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN185T1G  
 $0.236 
Pb
H
 Active   
1
10
1.85
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN18T1G  
Pb
H
 Active   
1
10
1.8
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN20T1G  
 $0.1999 
Pb
H
 Active   
1
10
2
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN20T3G  
Pb
H
 Active   
1
10
2
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN25T1G  
Pb
H
 Active   
1
10
2.5
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN27T1G  
Pb
H
 Active   
1
10
2.7
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN28T1G  
 $0.236 
Pb
H
 Active   
1
10
2.8
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN30T1G  
 $0.1468 
Pb
H
 Active   
1
10
3
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN33T1G  
Pb
H
 Active   
1
10
3.3
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN34T1G  
Pb
H
 Active   
1
10
3.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN36T1G  
 $0.16 
Pb
H
 Active   
TSOP-5 / SOT-23-5
NCP300LSN44T1G  
 $0.236 
Pb
H
 Active   
1
10
4.4
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN45T1G  
Pb
H
 Active   
1
10
4.5
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN46T1G  
Pb
H
 Active   
1
10
4.6
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
NCP300LSN47T1G  
Pb
H
 Active   
1
10
4.7
0.5
Low
No
No
No
TSOP-5 / SOT-23-5
Case Outlines
483   
Packages
NCP300: Voltage Detector Series with Complementary Output
Previously Viewed Products
Clear List

Featured Video
SiPM dToF LiDAR Platform GUI Walkthrough
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.