feedback
Rate this webpage
Need
Support?

MC34064: Voltage Supervisor, Undervoltage Sensing Circuit

Datasheet: Undervoltage Sensing Circuit
Rev. 19 (120kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MC33064/MC34064 is an undervoltage sensing circuit specifically designed for use as a reset controller in microprocessor-based systems. It offers the designer an economical solution for low voltagedetection with a single external resistor. The MC33064/MC34064 features a trimmed-in-package bandgap reference, and a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation. The open collector reset output is capable of sinking in excess of 10 mA, and operation is guaranteed down to 1.0 V input with low standby current. The MC devices are packaged in 3-pinTO-226AA, 8-pin SO-8,Micro-8 and 5pin SOT-23/TSOP-5 surface mount packages. The NCV device is packaged in SO-8 and TO-226AA.

Applications include direct monitoring of the 5.0 V MPU/logic power supply used in appliance, automotive, consumer and industrial equipment.
Features
 
  • Trimmed-In-Package Temperature Compensated Reference
  • Comparator Threshold of 4.6 V at 25° C
  • Precise Comparator Thresholds Guaranteed Over Temperature
  • Comparator Hysteresis Prevents Erratic Reset
  • Reset Output Capable of Sinking in Excess of 10 mA
  • Internal Clamp Diode for Discharging Delay Capacitor
  • Guaranteed Reset Operation with 1.0 V Input
  • Low Standby Current
  • Economical TO-226AA, SO-8, Micro-8 and SOT-23/TSOP-5 Surface Mount Packages
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (5)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC34064D-5G Active
Pb-free
Halide free
MC34064 SOIC-8 751-07 1 260 Tube 98 Contact Sales Office
MC34064D-5R2G Active
Pb-free
Halide free
MC34064 SOIC-8 751-07 1 260 Tape and Reel 2500 $0.3061
MC34064DM-5R2G Active
Pb-free
Halide free
MC34064 Micro8 846A-02 1 260 Tape and Reel 4000 Contact Sales Office
MC34064P-5G Active
Pb-free
Halide free
MC34064 TO-92 29-10 NA Bulk Bag 2000 $0.2751
MC34064P-5RAG Active
Pb-free
Halide free
MC34064 TO-92 29-10 NA Tape and Reel 2000 $0.2751
MC34064P-5RMG Active
Pb-free
Halide free
MC34064 TO-92 29-10 NA Fan-Fold 2000 Contact Sales Office
MC34064P-5RPG Active
Pb-free
Halide free
MC34064 TO-92 29-10 NA Fan-Fold 2000 Contact Sales Office
MC34064SN-5T1G Active
Pb-free
Halide free
MC34064 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
MC34064D-005 Obsolete
MC34064 SOIC-8 751-07 1 235 Tube 98  
MC34064D-5R2 Obsolete
MC34064 SOIC-8 751-07 1 235 Tape and Reel 2500  
MC34064DM-5R2 Obsolete
MC34064 Micro8 846A-02 1 235 Tape and Reel 4000  
MC34064P-005 Obsolete
MC34064 TO-92 29-11 NA Bulk Bag 2000  
MC34064P-5RA Obsolete
MC34064 TO-92 29-11 NA Tape and Reel 2000  
MC34064P-5RM Obsolete
MC34064 TO-92 29-11 NA Fan-Fold 2000  
MC34064P-5RP Obsolete
MC34064 TO-92 29-11 NA Fan-Fold 2000  
MC34064SN-5T1 Obsolete
MC34064 TSOP-5 / SOT-23-5 483 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4,802
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 9,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
751-07    846A-02    29-11    483    29-10   
Packages
MC34064: Voltage Supervisor, Undervoltage Sensing Circuit
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.