MC34064: Voltage Supervisor, Undervoltage Sensing Circuit
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The MC33064/MC34064 is an undervoltage sensing circuit specifically designed for use as a reset controller in microprocessor-based systems. It offers the designer an economical solution for low voltagedetection with a single external resistor. The MC33064/MC34064 features a trimmed-in-package bandgap reference, and a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation. The open collector reset output is capable of sinking in excess of 10 mA, and operation is guaranteed down to 1.0 V input with low standby current. The MC devices are packaged in 3-pinTO-226AA, 8-pin SO-8,Micro-8 and 5pin SOT-23/TSOP-5 surface mount packages. The NCV device is packaged in SO-8 and TO-226AA.
Applications include direct monitoring of the 5.0 V MPU/logic power supply used in appliance, automotive, consumer and industrial equipment.
Applications include direct monitoring of the 5.0 V MPU/logic power supply used in appliance, automotive, consumer and industrial equipment.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (5) |
Availability & Samples
|
Specifications
|
Case Outlines
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MC34064D-5G | Active |
|
MC34064 | SOIC-8 | 751-07 | 1 | 260 | Tube | 98 | Contact Sales Office | ||||||||
MC34064D-5R2G | Active |
|
MC34064 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.3061 | ||||||||
MC34064DM-5R2G | Active |
|
MC34064 | Micro8 | 846A-02 | 1 | 260 | Tape and Reel | 4000 | Contact Sales Office
|
||||||||
MC34064P-5G | Active |
|
MC34064 | TO-92 | 29-10 | NA | Bulk Bag | 2000 | $0.2751 | |||||||||
MC34064P-5RAG | Active |
|
MC34064 | TO-92 | 29-10 | NA | Tape and Reel | 2000 | $0.2751 | |||||||||
MC34064P-5RMG | Active |
|
MC34064 | TO-92 | 29-10 | NA | Fan-Fold | 2000 | Contact Sales Office | |||||||||
MC34064P-5RPG | Active |
|
MC34064 | TO-92 | 29-10 | NA | Fan-Fold | 2000 | Contact Sales Office | |||||||||
MC34064SN-5T1G | Active |
|
MC34064 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MC34064D-005 | Obsolete |
|
MC34064 | SOIC-8 | 751-07 | 1 | 235 | Tube | 98 | |||||||||
MC34064D-5R2 | Obsolete |
|
MC34064 | SOIC-8 | 751-07 | 1 | 235 | Tape and Reel | 2500 | |||||||||
MC34064DM-5R2 | Obsolete |
|
MC34064 | Micro8 | 846A-02 | 1 | 235 | Tape and Reel | 4000 | |||||||||
MC34064P-005 | Obsolete |
|
MC34064 | TO-92 | 29-11 | NA | Bulk Bag | 2000 | ||||||||||
MC34064P-5RA | Obsolete |
|
MC34064 | TO-92 | 29-11 | NA | Tape and Reel | 2000 | ||||||||||
MC34064P-5RM | Obsolete |
|
MC34064 | TO-92 | 29-11 | NA | Fan-Fold | 2000 | ||||||||||
MC34064P-5RP | Obsolete |
|
MC34064 | TO-92 | 29-11 | NA | Fan-Fold | 2000 | ||||||||||
MC34064SN-5T1 | Obsolete |
|
MC34064 | TSOP-5 / SOT-23-5 | 483 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 6,468 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Voltages Monitored
VCC Max (V)
V(TO) Typ (V)
IQ Typ (µA)
Reset Active State
Reset Timer
Manual Reset
Watchdog Timer
Package Type
Application
Diagram - Block
Support |