Under Voltage Detector Series

Overview

The MC33460 and MC33461 series are ultra-low power CMOS under-voltage detectors with very tight threshold accuracy specifically designed for accurate monitoring of power supplies. The devices are optimized for use in battery powered systems where low quiescent current and small packaging are required. The device generates an active-low signal whenever the input voltage falls below the factory set +/-2% threshold. Hysteresis is provided to ensure reliable output switching.

The MC33460/1 series features a highly accurate voltage reference, a comparator with a precision voltage threshold, and built-in hysteresis to prevent erratic operation and a choice of output configurations between Open Drain (MC33460) and complementary push-pull (MC33461). The products are offered in 9 standard voltage thresholds ranging from 0.9V to 4.5V. Other threshold voltages from 1.0 to 5.0V are available in 100mV steps. The devices can operate to a very low input voltage level and are housed in the ultra-miniature.

  • Low Battery Detector
  • Power-Fail Indicator
  • Microprocessor Reset Generator
  • Window Comparator
  • Battery Backup Circuit

  • Available in Open Drain or Push-Pull Output
  • Output State Guaranteed to Vin = 0.8 V
  • Tight Detector Voltage Accuracy (+/-2.0%)
  • Extended Temperature Operation (-40°C to 85°C)
  • Ultra Low Quiescent Current (0.8 mA at Vin = 1.5 V typical)
  • Wide Range of Operating Voltage (0.7 V to 10 V)

Tools and Resources

Product services, tools and other useful resources related to MC33461

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.