Voltage Reference Family

Favorite

Overview

The MC1404 of ICs is a family of temperature-compensated voltage references for precision data conversion applications, such as A/D, D/A, V/F, and F/V. Advances in laser-trimming and ion-implanted devices, as well as monolithic fabrication techniques, make these devices stable and accurate to 12 bits over both military and commercial temperature ranges. In addition to excellent temperature stability, these parts offer excellent long-term stability and low noise.

  • Output Voltages: Standard, 5.0 V, 6.25 V, 10 V
  • Trimmable Output: > 6%
  • Wide Input Voltage Range: Vref + 2.5 V to 40 V
  • Low Quiescent Current: 1.25 mA Typical
  • Temperature Coefficient: 10 ppm/ C Typical
  • Low Output Noise: 12 µV p-p Typical
  • Excellent Ripple Rejection: > 80 dB Typical Typical Applications
  • Voltage Reference for 8 to 12 Bit D/A Converters
  • Low TC Zener Replacement
  • High Stability Current Reference
  • MPU D/A and A/D Applications Figure 1. Voltage Output 8-Bit DAC Using MC1404P10

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :